COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

07670208 N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 594/592A N/A 3.7500 in N/A 6.00 in N/A 1.5625 in
06732317 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 365/362 N/A 1.9685 in N/A 3.5433 in N/A 0.8750 in
07143329 N/A NTN 2.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 368A/362A N/A 2.0000 in N/A 3.50 in N/A 0.8750 in
06732312 N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 387A/382 N/A 2.2500 in N/A 3-7/8 in N/A 0.8640 in
06983192 N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 387A/382S N/A 2.2500 in N/A 3.8125 in N/A 1 in
06702685 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 397/394A N/A 2.3622 in N/A 4.3307 in N/A 0.8661 in
06983193 N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 469/453X N/A 2.2500 in N/A 4.1250 in N/A 1.1875 in
07215741 N/A NTN 3.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 495A/493 N/A 3.0000 in N/A 5.3750 in N/A 1.1875 in
06702686 N/A NTN 3.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 497/492A N/A 3.3750 in N/A 5.2500 in N/A 1.1875 in
07143334 N/A NTN 2.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 557S/552A N/A 2.1250 in N/A 4.8750 in N/A 1-1/2 in
07215736 N/A NTN 2.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 558/552A N/A 2.3750 in N/A 4.8750 in N/A 1-1/2 in
07215735 N/A NTN 2.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 565/563 N/A 2.5000 in N/A 5.0000 in N/A 1.4375 in
07141167 N/A NTN 2.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 566/563 N/A 2.7500 in N/A 5.0000 in N/A 1.4375 in
07215734 N/A NTN 2.6875 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 570/563 N/A 2.6875 in N/A 5.0000 in N/A 1.4375 in
07215733 N/A NTN 3.1875 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 581/572 N/A 3.1875 in N/A 5.5115 in N/A 1.4375 in
07215732 N/A NTN 2.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 655/653 N/A 2.7500 in N/A 5.75 in N/A 1.6250 in
06983194 N/A NTN 4.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 687/672 N/A 4.0000 in N/A 6.6250 in N/A 1.6250 in
07674871 N/A NTN 3.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 759/752 N/A 3.5000 in N/A 6.3750 in N/A 1.9000 in
06983188 N/A NTN 2.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 835/832 N/A 2.7500 in N/A 6.6250 in N/A 2.2190 in
07025145 N/A NTN 3.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 842/832 N/A 3.2500 in N/A 6.6250 in N/A 2.2190 in
07721748 N/A NTN 3.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 855/854 N/A 3.5000 in N/A 7.50 in N/A 2.2650 in
07215730 N/A NTN 5.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 898/892 N/A 5.5000 in N/A 9.0000 in N/A 2.2500 in
07143330 N/A NTN 2.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 3780/3720 N/A 2.0000 in N/A 3.6718 in N/A 1.1930 in
07025083 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 3977/3920 N/A 2.3622 in N/A 4.4375 in N/A 1.1875 in
06702683 N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 3979/3920 N/A 2.2500 in N/A 4.4375 in N/A 1.1875 in
Unit of Measure
« 11 12 13 14 15 »