Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00132846 | N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 33210 | N/A 1.9685 in | N/A 3.5433 in | N/A 1.2598 in |
| 04340534 | N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32912XA | N/A 2.3622 in | N/A 3.3465 in | N/A 0.6693 in |
| 02280861 | N/A NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30304A | N/A 0.7874 in | N/A 2.0472 in | N/A 0.6398 in |
| 00134992 | N/A NTN 3.7402 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32319 | N/A 3.7402 in | N/A 7.8740 in | N/A 2.8150 in |
| 00132500 | N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 33012 | N/A 2.3622 in | N/A 3.7402 in | N/A 1.0630 in |
| 00131802 | N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30313 | N/A 2.5591 in | N/A 5.5118 in | N/A 1.4173 in |
| 02280858 | N/A NTN 3.7402 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30219 | N/A 3.7402 in | N/A 6.6929 in | N/A 1.3583 in |
| 04377011 | N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32920 | N/A 3.9370 in | N/A 5.5118 in | N/A 0.9843 in |
| 00132039 | N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32011X | N/A 2.1654 in | N/A 3.5433 in | N/A 0.9055 in |
| 00122820 | N/A NTN 7.0866 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32936X | N/A 7.0866 in | N/A 9.8425 in | N/A 1.7717 in |
| 00075969 | N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 387/382 | N/A 2.2500 in | N/A 3-7/8 in | N/A 0.8640 in |
| 00131496 | N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30205 | N/A 0.9843 in | N/A 2.0472 in | N/A 0.6398 in |
| 00132607 | N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 33113 | N/A 2.5591 in | N/A 4.3307 in | N/A 1.3386 in |
| 02109042 | N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30212 | N/A 2.3622 in | N/A 4.3307 in | N/A 0.9350 in |
| 02280866 | N/A NTN 3.1496 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32016X | N/A 3.1496 in | N/A 4.9213 in | N/A 1.1417 in |
| 00132058 | N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32013X | N/A 2.5591 in | N/A 3.9370 in | N/A 0.9055 in |
| 00131764 | N/A NTN 1.7717 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30309 | N/A 1.7717 in | N/A 3.9370 in | N/A 1.0728 in |
| 03258138 | N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 33005 | N/A 0.9843 in | N/A 1.8504 in | N/A 0.6693 in |
| 00132030 | N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32010X | N/A 1.9685 in | N/A 3.1496 in | N/A 0.7874 in |
| 00132135 | N/A NTN 4.7244 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32024X | N/A 4.7244 in | N/A 7.0866 in | N/A 1.4961 in |
| 01447732 | N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 33205 | N/A 0.9843 in | N/A 2.0472 in | N/A 0.8661 in |
| 00131989 | N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32006X | N/A 1.1811 in | N/A 2.1654 in | N/A 0.6693 in |
| 00131818 | N/A NTN 2.9528 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30315 | N/A 2.9528 in | N/A 6.2992 in | N/A 1.5748 in |
| 00116919 | N/A NTN 2.7559 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32914X | N/A 2.7559 in | N/A 3.9370 in | N/A 0.7874 in |
| 03341945 | N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32911 | N/A 2.1654 in | N/A 3.1496 in | N/A 0.6693 in |