Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00131637 | N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30220 | N/A 3.9370 in | N/A 7.0866 in | N/A 1.4567 in |
| 03068821 | N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A CR-0643 | N/A 1.1811 in | N/A 2.0472 in | N/A 0.6299 in |
| 04510724 | N/A NTN 3.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 5760/5735 | N/A 3.0000 in | N/A 5.3438 in | N/A 1.8150 in |
| 00122801 | N/A NTN 5.9055 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32930X | N/A 5.9055 in | N/A 8.2677 in | N/A 1.4961 in |
| 00132346 | N/A NTN 4.3307 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32222 | N/A 4.3307 in | N/A 7.8740 in | N/A 2.2047 in |
| 02280867 | N/A NTN 5.9055 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32030X | N/A 5.9055 in | N/A 8.8583 in | N/A 1.8898 in |
| 00132065 | N/A NTN 2.7559 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32014X | N/A 2.7559 in | N/A 4.3307 in | N/A 0.9843 in |
| 00132204 | N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32206 | N/A 1.1811 in | N/A 2.4409 in | N/A 0.8366 in |
| 04784646 | N/A NTN 5.9055 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 31330XU | N/A 5.9055 in | N/A 12.5984 in | N/A 3.2283 in |
| 00131704 | N/A NTN 0.6693 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30303 | N/A 0.6693 in | N/A 1.8504 in | N/A 0.6004 in |
| 00131724 | N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30305 | N/A 0.9843 in | N/A 2.4409 in | N/A 0.7185 in |
| 00132909 | N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 33211 | N/A 2.1654 in | N/A 3.9370 in | N/A 1.3780 in |
| 04736672 | N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30307 | N/A 1.3780 in | N/A 3.1496 in | N/A 0.8957 in |
| 00132321 | N/A NTN 3.5433 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32218 | N/A 3.5433 in | N/A 6.2992 in | N/A 1.6732 in |
| 00132797 | N/A NTN 1.7717 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 33209 | N/A 1.7717 in | N/A 3.3465 in | N/A 1.2598 in |
| 00075943 | N/A NTN 1.7807 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 17887/17831 | N/A 1.7807 in | N/A 3.1490 in | N/A 0.8125 in |
| 00131753 | N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30308 | N/A 1.5748 in | N/A 3.5433 in | N/A 0.9941 in |
| 00666468 | N/A NTN 0.8656 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A LM12749/LM12710 | N/A 0.8656 in | N/A 1.7810 in | N/A 0.6550 in |
| 04304225 | N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A CR-0627 | N/A 1.1811 in | N/A 2.0079 in | N/A 0.5906 in |
| 02063525 | N/A NTN 2.7559 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30214 | N/A 2.7559 in | N/A 4.9213 in | N/A 1.0335 in |
| 04683968 | N/A NTN 4.7244 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30224 | N/A 4.7244 in | N/A 8.4646 in | N/A 1.7126 in |
| 00132309 | N/A NTN 3.3465 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32217 | N/A 3.3465 in | N/A 5.9055 in | N/A 1.5157 in |
| 00131810 | N/A NTN 2.7559 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30314 | N/A 2.7559 in | N/A 5.9055 in | N/A 1.4961 in |
| 04724899 | N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32908X | N/A 1.5748 in | N/A 2.4409 in | N/A 0.5906 in |
| 02288714 | N/A NTN 3.1496 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 33216 | N/A 3.1496 in | N/A 5.5118 in | N/A 1.8110 in |