COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00670579 N/A NTN 1.2598 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 320/32XX1 N/A 1.2598 in N/A 2.2835 in N/A 0.6693 in
04212900 N/A NTN 1.7717 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32909X N/A 1.7717 in N/A 2.6772 in N/A 0.5906 in
00131784 N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30311 N/A 2.1654 in N/A 4.7244 in N/A 1.2402 in
00132458 N/A NTN 1.7717 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32309 N/A 1.7717 in N/A 3.9370 in N/A 1.5059 in
04624873 N/A NTN 1.7717 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33109 N/A 1.7717 in N/A 3.1496 in N/A 1.0236 in
01491469 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33110 N/A 1.9685 in N/A 3.3465 in N/A 1.0236 in
04149332 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33112 N/A 2.3622 in N/A 3.9370 in N/A 1.1811 in
06070232 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32010XP5 N/A 1.9685 in N/A 3.1496 in N/A 0.7874 in
00136018 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32010XUP4 N/A 1.9685 in N/A 3.1496 in N/A 0.7874 in
00132482 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32312 N/A 2.3622 in N/A 5.1181 in N/A 1.9094 in
00131793 N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30312 N/A 2.3622 in N/A 5.1181 in N/A 1.3189 in
00132490 N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32313 N/A 2.5591 in N/A 5.5118 in N/A 2.0079 in
02165212 N/A NTN 2.7559 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32314 N/A 2.7559 in N/A 5.9055 in N/A 2.1260 in
06201238 N/A NTN 2.7559 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33014 N/A 2.7559 in N/A 4.3307 in N/A 1.2205 in
02165211 N/A NTN 3.5433 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30218 N/A 3.5433 in N/A 6.2992 in N/A 1.2795 in
02280862 N/A NTN 3.1496 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30316 N/A 3.1496 in N/A 6.6929 in N/A 1.6732 in
02280864 N/A NTN 3.5433 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30318 N/A 3.5433 in N/A 7.4803 in N/A 1.8307 in
00132329 N/A NTN 3.7402 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32219 N/A 3.7402 in N/A 6.6929 in N/A 1.7913 in
00132507 N/A NTN 2.9528 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32315 N/A 2.9528 in N/A 6.2992 in N/A 2.2835 in
02280870 N/A NTN 3.1496 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32316 N/A 3.1496 in N/A 6.6929 in N/A 2.4213 in
00132520 N/A NTN 3.5433 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32318 N/A 3.5433 in N/A 7.4803 in N/A 2.6575 in
06209610 N/A NTN 3.3465 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33217 N/A 3.3465 in N/A 5.9055 in N/A 1.5157 in
00135063 N/A NTN 3.3465 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32017XP5 N/A 3.3465 in N/A 5.1181 in N/A 1.1417 in
00139252 N/A NTN 3.5433 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32218P5 N/A 3.5433 in N/A 6.2992 in N/A 1.6732 in
06157574 N/A NTN 3.3465 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32917X N/A 3.3465 in N/A 4.7244 in N/A 0.9055 in
Unit of Measure
« 6 7 8 9 10 »