Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 06018837 | N/A NTN 4.7244 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32924 | N/A 4.7244 in | N/A 6.4961 in | N/A 1.1417 in |
| 03665692 | N/A NTN 4.1339 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 33021 | N/A 4.1339 in | N/A 6.2992 in | N/A 1.6929 in |
| 00132367 | N/A NTN 4.1339 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32221 | N/A 4.1339 in | N/A 7.4803 in | N/A 2.0866 in |
| 01491463 | N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32020XP5 | N/A 3.9370 in | N/A 5.9055 in | N/A 1.2598 in |
| 03821173 | N/A NTN 4.1339 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32921XA | N/A 4.1339 in | N/A 5.7087 in | N/A 0.9843 in |
| 06232230 | N/A NTN 4.1339 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32021X | N/A 4.1339 in | N/A 6.2992 in | N/A 1.3780 in |
| 00136012 | N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32220G1P4 | N/A 3.9370 in | N/A 7.0866 in | N/A 1.9291 in |
| 03397157 | N/A NTN 5.9055 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30230 | N/A 5.9055 in | N/A 10.6299 in | N/A 1.9291 in |
| 00132355 | N/A NTN 4.7244 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32224 | N/A 4.7244 in | N/A 8.4646 in | N/A 2.4213 in |
| 05247166 | N/A NTN 5.1181 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32226 | N/A 5.1181 in | N/A 9.0551 in | N/A 2.6673 in |
| 05780683 | N/A NTN 5.5118 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32228 | N/A 5.5118 in | N/A 9.8425 in | N/A 2.8248 in |
| 05413157 | N/A NTN 4.7244 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32324 | N/A 4.7244 in | N/A 10.2362 in | N/A 3.5630 in |
| 05635207 | N/A NTN 5.1181 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32926 | N/A 5.1181 in | N/A 7.0866 in | N/A 1.2598 in |
| 00135117 | N/A NTN 5.1181 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32026XP5 | N/A 5.1181 in | N/A 7.8740 in | N/A 1.7717 in |
| 03258544 | N/A NTN 6.2992 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32932X | N/A 6.2992 in | N/A 8.6614 in | N/A 1.4961 in |
| 02288678 | N/A NTN 5.1181 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 30226 | N/A 5.1181 in | N/A 9.0551 in | N/A 1.7224 in |
| 06952328 | N/A NTN 7.8740 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32240 | N/A 7.8740 in | N/A 14.1732 in | N/A 4.0945 in |
| 00122810 | N/A NTN 8.6614 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32944 | N/A 8.6614 in | N/A 11.8110 in | N/A 2.0079 in |
| 02107689 | N/A NTN 6.6929 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32034X | N/A 6.6929 in | N/A 10.2362 in | N/A 2.2441 in |
| 04683970 | N/A NTN 7.8740 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32040XE1 | N/A 7.8740 in | N/A 12.2047 in | N/A 2.7559 in |
| 06190084 | N/A NTN 8.6614 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 32044X | N/A 8.6614 in | N/A 13.3858 in | N/A 2.9921 in |
| 03909970 | N/A NTN 1.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 2687/2631 | N/A 1.0000 in | N/A 2.6150 in | N/A 1.0013 in |
| 03594839 | N/A NTN 1.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 25580/25520 | N/A 1.7500 in | N/A 3.2650 in | N/A 1 in |
| 03835707 | N/A NTN 1.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A HM803149/HM803111 | N/A 1.7500 in | N/A 3.50 in | N/A 1.1875 in |
| 02756948 | N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 4T-JHM807045/JH#01 | N/A 1.9685 in | N/A 4.1339 in | N/A 1.4567 in |