Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 07670208 | N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 594/592A | N/A 3.7500 in | N/A 6.00 in | N/A 1.5625 in |
| 06732317 | N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 365/362 | N/A 1.9685 in | N/A 3.5433 in | N/A 0.8750 in |
| 07143329 | N/A NTN 2.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 368A/362A | N/A 2.0000 in | N/A 3.50 in | N/A 0.8750 in |
| 06732312 | N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 387A/382 | N/A 2.2500 in | N/A 3-7/8 in | N/A 0.8640 in |
| 06983192 | N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 387A/382S | N/A 2.2500 in | N/A 3.8125 in | N/A 1 in |
| 06702685 | N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 397/394A | N/A 2.3622 in | N/A 4.3307 in | N/A 0.8661 in |
| 06983193 | N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 469/453X | N/A 2.2500 in | N/A 4.1250 in | N/A 1.1875 in |
| 07215741 | N/A NTN 3.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 495A/493 | N/A 3.0000 in | N/A 5.3750 in | N/A 1.1875 in |
| 06702686 | N/A NTN 3.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 497/492A | N/A 3.3750 in | N/A 5.2500 in | N/A 1.1875 in |
| 07143334 | N/A NTN 2.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 557S/552A | N/A 2.1250 in | N/A 4.8750 in | N/A 1-1/2 in |
| 07215736 | N/A NTN 2.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 558/552A | N/A 2.3750 in | N/A 4.8750 in | N/A 1-1/2 in |
| 07215735 | N/A NTN 2.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 565/563 | N/A 2.5000 in | N/A 5.0000 in | N/A 1.4375 in |
| 07141167 | N/A NTN 2.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 566/563 | N/A 2.7500 in | N/A 5.0000 in | N/A 1.4375 in |
| 07215734 | N/A NTN 2.6875 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 570/563 | N/A 2.6875 in | N/A 5.0000 in | N/A 1.4375 in |
| 07215733 | N/A NTN 3.1875 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 581/572 | N/A 3.1875 in | N/A 5.5115 in | N/A 1.4375 in |
| 07215732 | N/A NTN 2.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 655/653 | N/A 2.7500 in | N/A 5.75 in | N/A 1.6250 in |
| 06983194 | N/A NTN 4.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 687/672 | N/A 4.0000 in | N/A 6.6250 in | N/A 1.6250 in |
| 07674871 | N/A NTN 3.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 759/752 | N/A 3.5000 in | N/A 6.3750 in | N/A 1.9000 in |
| 06983188 | N/A NTN 2.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 835/832 | N/A 2.7500 in | N/A 6.6250 in | N/A 2.2190 in |
| 07025145 | N/A NTN 3.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 842/832 | N/A 3.2500 in | N/A 6.6250 in | N/A 2.2190 in |
| 07721748 | N/A NTN 3.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 855/854 | N/A 3.5000 in | N/A 7.50 in | N/A 2.2650 in |
| 07215730 | N/A NTN 5.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 898/892 | N/A 5.5000 in | N/A 9.0000 in | N/A 2.2500 in |
| 07143330 | N/A NTN 2.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 3780/3720 | N/A 2.0000 in | N/A 3.6718 in | N/A 1.1930 in |
| 07025083 | N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 3977/3920 | N/A 2.3622 in | N/A 4.4375 in | N/A 1.1875 in |
| 06702683 | N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 3979/3920 | N/A 2.2500 in | N/A 4.4375 in | N/A 1.1875 in |