COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

06983190 N/A NTN 5.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 74550A/74850 N/A 5.5000 in N/A 8.5000 in N/A 1.8750 in
07215731 N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 77375/77675 N/A 3.7500 in N/A 6.7500 in N/A 1.9000 in
07143326 N/A NTN 7.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 87737/87111 N/A 7.3750 in N/A 11.1250 in N/A 2 in
07215729 N/A NTN 7.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 93750/93125 N/A 7.5000 in N/A 12.5000 in N/A 2-1/2 in
07215728 N/A NTN 7.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 94700/94113 N/A 7.0000 in N/A 11.3750 in N/A 2-1/2 in
07215727 N/A NTN 5.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 95500/95925 N/A 5.0000 in N/A 9.2500 in N/A 2-1/2 in
07721760 N/A NTN 5.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 95525/95925 N/A 5.2500 in N/A 9.2500 in N/A 2-1/2 in
07143290 N/A NTN 2.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A HM212049X/HM212011 N/A 2.6250 in N/A 4.8125 in N/A 1.5100 in
07670212 N/A NTN 3.9360 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A HM220149/HM220110 N/A 3.9360 in N/A 6.1801 in N/A 1.6535 in
07219459 N/A NTN 5.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A LL225749/LL225710 N/A 5.0000 in N/A 6.5313 in N/A 0.7188 in
07370609 N/A NTN 5.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A L225849/L225818 N/A 5.0000 in N/A 7.1250 in N/A 1.0313 in
07215726 N/A NTN 7.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A M236849/M236810 N/A 7.0000 in N/A 10.2500 in N/A 2.1250 in
07721770 N/A NTN 7.8750 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A H247535/H247510 N/A 7.8750 in N/A 15.1250 in N/A 4.4375 in
07143292 N/A NTN 15.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A HM266448/HM266410 N/A 15.1250 in N/A 21.5000 in N/A 4.1250 in
07024979 N/A NTN 3.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A HM516442/HM516410 N/A 3.0000 in N/A 5.2500 in N/A 1.5625 in
07025024 N/A NTN 9.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 544090/544116 N/A 9.0000 in N/A 11.6250 in N/A 1.3125 in
07143295 N/A NTN 9.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A LM545849/LM545810 N/A 9.2500 in N/A 12.3750 in N/A 1.9375 in
07212745 N/A NTN 15.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A LM565949/LM565910 N/A 15.0000 in N/A 20.5625 in N/A 3.3750 in
07141170 N/A NTN 2.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A H715336/H715311 N/A 2.5000 in N/A 5.3750 in N/A 1.8125 in
06983080 N/A NTN 18.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A LM770949/LM770910 N/A 18.0000 in N/A 23.7500 in N/A 3.3750 in
07141157 N/A NTN 13.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A L860049/L860010 N/A 13.0000 in N/A 16.3750 in N/A 1.8750 in
07025093 N/A NTN 2.3617 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A H913840/H913810 N/A 2.3617 in N/A 5.75 in N/A 1.6250 in
07024998 N/A NTN 2.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A H913849/H913810 N/A 2.7500 in N/A 5.75 in N/A 1.6250 in
08000828 N/A NTN 6.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A EE107060/107105AE1 N/A 6.0000 in N/A 10.5625 in N/A 2.9375 in
07613795 N/A NTN 11.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A L555249/L555210E1 N/A 11.5000 in N/A 14.7500 in N/A 1.8750 in
Unit of Measure
« 11 12 13 14 15 »