Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 06983165 | N/A NTN 1.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 31594/31520 | N/A 1.3750 in | N/A 3.00 in | N/A 1.1563 in |
| 06732315 | N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 339/332 | N/A 1.3780 in | N/A 3.1496 in | N/A 0.8820 in |
| 07143327 | N/A NTN 1.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 2788/2720 | N/A 1.5000 in | N/A 3.00 in | N/A 1.0100 in |
| 07025082 | N/A NTN 1.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 3490/3420 | N/A 1.5000 in | N/A 3.1250 in | N/A 1.1721 in |
| 06732316 | N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 344/332 | N/A 1.5748 in | N/A 3.1496 in | N/A 0.8820 in |
| 07143298 | N/A NTN 1.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A HM803146/HM80#02 | N/A 1.6250 in | N/A 3.50 in | N/A 1.1875 in |
| 07143299 | N/A NTN 1.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A HM807040/HM80#01 | N/A 1.7500 in | N/A 4.1250 in | N/A 1.4375 in |
| 07143308 | N/A NTN 1.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A HM88542/HM88510 | N/A 1.2500 in | N/A 2.8750 in | N/A 1.1563 in |
| 07018568 | N/A NTN 1.4375 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A HM89249/HM89210 | N/A 1.4375 in | N/A 3.1250 in | N/A 1.1563 in |
| 07215738 | N/A NTN 1.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 336/332 | N/A 1.6250 in | N/A 3.1496 in | N/A 0.8820 in |
| 07143312 | N/A NTN 1.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A M802048/M802011 | N/A 1.6250 in | N/A 3.25 in | N/A 1.0450 in |
| 07143315 | N/A NTN 1.3125 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A M88048/M88010 | N/A 1.3125 in | N/A 2-11/16 in | N/A 0.8750 in |
| 07143347 | N/A NTN 3.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A SET404 | N/A 3.6250 in | N/A 6.00 in | N/A 1.5625 in |
| 07143358 | N/A NTN 3.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A SET422 | N/A 3.2500 in | N/A 5.2500 in | N/A 1.5625 in |
| 07141146 | N/A NTN 2.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A SET427 | N/A 2.6250 in | N/A 4.8125 in | N/A 1.5100 in |
| 07141148 | N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A SET429 | N/A 3.7500 in | N/A 6.00 in | N/A 1.5625 in |
| 07141150 | N/A NTN 3.5423 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A SET431 | N/A 3.5423 in | N/A 5.7864 in | N/A 1.5748 in |
| 07141151 | N/A NTN 3.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A SET432 | N/A 3.5000 in | N/A 6.00 in | N/A 1.5625 in |
| 06597354 | N/A NTN 1.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 18590/18520 | N/A 1.6250 in | N/A 2.8750 in | N/A 0.6875 in |
| 06732308 | N/A NTN 2.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 28580/28521 | N/A 2.0000 in | N/A 3.6250 in | N/A 1 in |
| 07143340 | N/A NTN 3.1875 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 740/742 | N/A 3.1875 in | N/A 5.9090 in | N/A 1.8375 in |
| 07215737 | N/A NTN 1.3125 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A HM88547/HM88510 | N/A 1.3125 in | N/A 2.8750 in | N/A 1.1563 in |
| 07009503 | N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A T7FC060 | N/A 2.3622 in | N/A 4.9213 in | N/A 1.4567 in |
| 06983171 | N/A NTN 1.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A 25580/25522 | N/A 1.7500 in | N/A 3.2700 in | N/A 1 in |
| 06983174 | N/A NTN 1.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | N/A M88046/M88010 | N/A 1.2500 in | N/A 2-11/16 in | N/A 0.8750 in |