COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

06018837 N/A NTN 4.7244 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32924 N/A 4.7244 in N/A 6.4961 in N/A 1.1417 in
03665692 N/A NTN 4.1339 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 33021 N/A 4.1339 in N/A 6.2992 in N/A 1.6929 in
00132367 N/A NTN 4.1339 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32221 N/A 4.1339 in N/A 7.4803 in N/A 2.0866 in
01491463 N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32020XP5 N/A 3.9370 in N/A 5.9055 in N/A 1.2598 in
03821173 N/A NTN 4.1339 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32921XA N/A 4.1339 in N/A 5.7087 in N/A 0.9843 in
06232230 N/A NTN 4.1339 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32021X N/A 4.1339 in N/A 6.2992 in N/A 1.3780 in
00136012 N/A NTN 3.9370 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32220G1P4 N/A 3.9370 in N/A 7.0866 in N/A 1.9291 in
03397157 N/A NTN 5.9055 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30230 N/A 5.9055 in N/A 10.6299 in N/A 1.9291 in
00132355 N/A NTN 4.7244 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32224 N/A 4.7244 in N/A 8.4646 in N/A 2.4213 in
05247166 N/A NTN 5.1181 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32226 N/A 5.1181 in N/A 9.0551 in N/A 2.6673 in
05780683 N/A NTN 5.5118 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32228 N/A 5.5118 in N/A 9.8425 in N/A 2.8248 in
05413157 N/A NTN 4.7244 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32324 N/A 4.7244 in N/A 10.2362 in N/A 3.5630 in
05635207 N/A NTN 5.1181 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32926 N/A 5.1181 in N/A 7.0866 in N/A 1.2598 in
00135117 N/A NTN 5.1181 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32026XP5 N/A 5.1181 in N/A 7.8740 in N/A 1.7717 in
03258544 N/A NTN 6.2992 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32932X N/A 6.2992 in N/A 8.6614 in N/A 1.4961 in
02288678 N/A NTN 5.1181 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 30226 N/A 5.1181 in N/A 9.0551 in N/A 1.7224 in
06952328 N/A NTN 7.8740 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32240 N/A 7.8740 in N/A 14.1732 in N/A 4.0945 in
00122810 N/A NTN 8.6614 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32944 N/A 8.6614 in N/A 11.8110 in N/A 2.0079 in
02107689 N/A NTN 6.6929 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32034X N/A 6.6929 in N/A 10.2362 in N/A 2.2441 in
04683970 N/A NTN 7.8740 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32040XE1 N/A 7.8740 in N/A 12.2047 in N/A 2.7559 in
06190084 N/A NTN 8.6614 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 32044X N/A 8.6614 in N/A 13.3858 in N/A 2.9921 in
03909970 N/A NTN 1.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 2687/2631 N/A 1.0000 in N/A 2.6150 in N/A 1.0013 in
03594839 N/A NTN 1.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 25580/25520 N/A 1.7500 in N/A 3.2650 in N/A 1 in
03835707 N/A NTN 1.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A HM803149/HM803111 N/A 1.7500 in N/A 3.50 in N/A 1.1875 in
02756948 N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set N/A 4T-JHM807045/JH#01 N/A 1.9685 in N/A 4.1339 in N/A 1.4567 in
Unit of Measure
« 6 7 8 9 10 »