Item # |
Item Name |
Bore Diameter |
Cone Width |
Cup Width |
Outside Diameter |
|---|---|---|---|---|---|
| 02104323 | N/A FAG (Schaeffler) 330 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 70 mm | N/A 31 mm | N/A 25.5 mm | N/A 110 mm |
| 00131948 | N/A FAG (Schaeffler) 313 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 70 mm | N/A 35 mm | N/A 25 mm | N/A 150 mm |
| 00132558 | N/A FAG (Schaeffler) 323 Series 110 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 110 mm | N/A 80 mm | N/A 65 mm | N/A 240 mm |
| 00135340 | N/A FAG (Schaeffler) 302 Series 15 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 15 mm | N/A 13 mm | N/A 11 mm | N/A 42 mm |
| 03655858 | N/A FAG (Schaeffler) 302 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 50 mm | N/A 20 mm | N/A 17 mm | N/A 90 mm |
| 00132471 | N/A FAG (Schaeffler) 323 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 55 mm | N/A 43 mm | N/A 35 mm | N/A 120 mm |
| 04535249 | N/A FAG (Schaeffler) 322 Series 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 35 mm | N/A 23 mm | N/A 19 mm | N/A 72 mm |
| 02910651 | N/A FAG (Schaeffler) 323 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 75 mm | N/A 55 mm | N/A 45 mm | N/A 160 mm |
| 02963894 | N/A FAG (Schaeffler) 329 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 75 mm | N/A 20 mm | N/A 16 mm | N/A 105 mm |
| 00132966 | N/A FAG (Schaeffler) 332 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 60 mm | N/A 38 mm | N/A 29 mm | N/A 110 mm |
| 01603989 | N/A FAG (Schaeffler) 329 Series 240 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 240 mm | N/A 51 mm | N/A 39 mm | N/A 320 mm |
| 00132062 | N/A FAG (Schaeffler) 320 Series 70 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 70 mm | N/A 25 mm | N/A 19 mm | N/A 110 mm |
| 00131609 | N/A FAG (Schaeffler) 302 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 85 mm | N/A 28 mm | N/A 24 mm | N/A 150 mm |
| 00132511 | N/A FAG (Schaeffler) 323 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 80 mm | N/A 58 mm | N/A 48 mm | N/A 170 mm |
| 02907024 | N/A FAG (Schaeffler) 303 Series 17 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 17 mm | N/A 14 mm | N/A 12 mm | N/A 47 mm |
| 00132014 | N/A FAG (Schaeffler) 313 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 95 mm | N/A 45 mm | N/A 32 mm | N/A 200 mm |
| 00132389 | N/A FAG (Schaeffler) 323 Series 17 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 17 mm | N/A 19 mm | N/A 16 mm | N/A 47 mm |
| 00132604 | N/A FAG (Schaeffler) 331 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 65 mm | N/A 34 mm | N/A 26.5 mm | N/A 110 mm |
| 00132159 | N/A FAG (Schaeffler) 320 Series 160 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 160 mm | N/A 51 mm | N/A 38 mm | N/A 240 mm |
| 00131665 | N/A FAG (Schaeffler) 302 Series 140 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 140 mm | N/A 42 mm | N/A 36 mm | N/A 250 mm |
| 00132318 | N/A FAG (Schaeffler) 322 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 90 mm | N/A 40 mm | N/A 34 mm | N/A 160 mm |
| 00131679 | N/A FAG (Schaeffler) 302 Series 170 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 170 mm | N/A 52 mm | N/A 43 mm | N/A 310 mm |
| 00131849 | N/A FAG (Schaeffler) 303 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 100 mm | N/A 47 mm | N/A 39 mm | N/A 215 mm |
| 00130182 | N/A FAG (Schaeffler) 323 Series 140 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 140 mm | N/A 102 mm | N/A 85 mm | N/A 300 mm |
| 02206434 | N/A FAG (Schaeffler) 322 Series 170 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 170 mm | N/A 86 mm | N/A 71 mm | N/A 310 mm |