COMPANY HEADER
Print Back
Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee (00264932)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00319830 N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
03518493 N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
00319833 N/A Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00319836 N/A Brennan 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
03518181 N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
00319839 N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
02567321 N/A Brennan 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-5/16-12
03518421 N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/16 in N/A 3/8-24 N/A 3/16 in N/A 3/8-24
00319591 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
05758356 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1/4 in N/A 7/16-20 N/A 3/8 in N/A 9/16-18
03518340 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
00319594 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
03518341 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 3/4-16
03518342 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 3/4-16
03518494 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
03518343 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00319597 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00319600 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
00319603 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
02241658 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-5/16-12
04067792 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-5/8-12
00316809 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-7/8-12
02481551 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-7/8-12
00316812 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-1/2-12
03518477 N/A Brennan 1/4 x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
Unit of Measure
« 6 7 8 9 10 »