Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00265123 | N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Male O-Ring Boss End Style Tee | N/A 1/2 in | N/A 13/16-16 | N/A 1/2 in | N/A |
| 03518451 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Male O-Ring Boss End Style Tee | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 9/16-18 |
| 00325398 | N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Tee | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 1/4-18 |
| 00319557 | N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
| 00264935 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Female Flat Face O-Ring Swivel x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1/2 in | N/A 13/16-16 | N/A 1/2 in | N/A 13/16-16 |
| 00358913 | N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Pipe Rigid End Style Tee | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 1/4-18 |
| 00264622 | N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1/4 in | N/A 9/16-18 | N/A 1/4 in | N/A |
| 00264626 | N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 3/8 in | N/A 11/16-16 | N/A 3/8 in | N/A |
| 00264944 | N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Female Flat Face O-Ring Swivel x 1 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1 in | N/A 1-7/16-12 | N/A 1 in | N/A 1-7/16-12 |
| 01600138 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 1/4 x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 3/8 in | N/A 9/16-18 | N/A 1/4 in | N/A 9/16-18 |
| 00325389 | N/A Brennan 1-1/2 x 1-1/2 x 1-1/2 Inch (in) Female Pipe Rigid End Style Tee | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 00264905 | N/A Brennan 1/2 Inch (in) Female Flat Face O-Ring x 1/2 x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1/2 in | N/A 13/16-16 | N/A 1/2 in | N/A |
| 00319585 | N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 00322134 | N/A Brennan 3/8 x 3/8 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Tee | N/A 3/8 in | N/A 3/8-18 | N/A 3/8 in | N/A 3/8-18 |
| 04362360 | N/A Brennan 3/8 x 3/8 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Female Pipe Rigid End Style Tee | N/A 3/8 in | N/A 3/8-18 | N/A 3/8 in | N/A 3/8-18 |
| 00314101 | N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Tee | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
| 02481052 | N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Tee | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
| 02376578 | N/A Brennan 5/16 x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Tee | N/A 5/16 in | N/A 1/2-20 | N/A 5/16 in | N/A 1/2-20 |
| 01369372 | N/A Brennan 5/16 x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Tee | N/A 5/16 in | N/A 1/2-20 | N/A 5/16 in | N/A 1/2-20 |
| 02481057 | N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Tee | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 9/16-18 |
| 00314105 | N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Tee | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 9/16-18 |
| 02481059 | N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Tee | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 9/16-18 |
| 00314108 | N/A Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Tee | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A 3/4-16 |
| 02481061 | N/A Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Tee | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A 3/4-16 |
| 01369374 | N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style Tee | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 1-1/16-12 |