COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00109255 N/A RBC® JU Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.5000 in N/A 0.5000 in N/A 0.5 in N/A 6.25 in
04117351 N/A RBC® JU Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.0000 in N/A 0.5000 in N/A 0.5 in N/A 7.75 in
00109219 N/A RBC® JU Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.5000 in N/A 0.5 in N/A 4.7500 in
06897806 N/A RBC® JHA Series 1.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 1.0000 in N/A 0.2500 in N/A 0.25 in N/A 1.3750 in
06897856 N/A RBC® JA Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.5000 in N/A 0.2500 in N/A 0.25 in N/A 3.00 in
06898439 N/A RBC® SAA Series 1.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 1.5000 in N/A 0.1875 in N/A 0.1875 in N/A 1.8750 in
06898440 N/A RBC® SAA Series 1.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 1.5000 in N/A 0.1875 in N/A 0.1875 in N/A 1.8750 in
06898442 N/A RBC® SAA Series 1.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 1.0000 in N/A 0.1875 in N/A 0.1875 in N/A 1.3750 in
06898443 N/A RBC® JA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.0000 in N/A 0.2500 in N/A 0.25 in N/A 2.50 in
06898446 N/A RBC® JB Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.5000 in N/A 0.3125 in N/A 0.3125 in N/A 4.1250 in
06898454 N/A RBC® SA Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.0000 in N/A 0.2500 in N/A 0.25 in N/A 3.50 in
06898479 N/A RBC® JB Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.0000 in N/A 0.3125 in N/A 0.3125 in N/A 2-5/8 in
06898480 N/A RBC® JA Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.5000 in N/A 0.2500 in N/A 0.25 in N/A 5.0000 in
06898478 N/A RBC® JA Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.5000 in N/A 0.2500 in N/A 0.25 in N/A 4.00 in
06898444 N/A RBC® JA Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.2500 in N/A 0.2500 in N/A 0.25 in N/A 4.7500 in
06897862 N/A RBC® JB Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.5000 in N/A 0.3125 in N/A 0.3125 in N/A 3.1250 in
06897853 N/A RBC® JB Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.0000 in N/A 0.3125 in N/A 0.3125 in N/A 3.6250 in
06898481 N/A RBC® JB Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.3125 in N/A 0.3125 in N/A 4.6250 in
06897868 N/A RBC® JHA Series 1.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 1.5000 in N/A 0.2500 in N/A 0.25 in N/A 1.8750 in
06898483 N/A RBC® JHA Series 1.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 1.7500 in N/A 0.2500 in N/A 0.25 in N/A 2.1250 in
06897851 N/A RBC® KAA Series 1.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 1.7500 in N/A 0.1875 in N/A 0.1875 in N/A 2.1250 in
06898449 N/A RBC® SA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.0000 in N/A 0.2500 in N/A 0.25 in N/A 2.50 in
06898452 N/A RBC® SA Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.5000 in N/A 0.2500 in N/A 0.25 in N/A 3.00 in
06898455 N/A RBC® SA Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.0000 in N/A 0.2500 in N/A 0.25 in N/A 3.50 in
06898458 N/A RBC® SA Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.5000 in N/A 0.2500 in N/A 0.25 in N/A 4.00 in
Unit of Measure
« 6 7 8 9 10 »