Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00109255 | N/A RBC® JU Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.5000 in | N/A 0.5000 in | N/A 0.5 in | N/A 6.25 in |
| 04117351 | N/A RBC® JU Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 7.75 in |
| 00109219 | N/A RBC® JU Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 4.7500 in |
| 06897806 | N/A RBC® JHA Series 1.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 1.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 1.3750 in |
| 06897856 | N/A RBC® JA Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 3.00 in |
| 06898439 | N/A RBC® SAA Series 1.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 1.5000 in | N/A 0.1875 in | N/A 0.1875 in | N/A 1.8750 in |
| 06898440 | N/A RBC® SAA Series 1.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 1.5000 in | N/A 0.1875 in | N/A 0.1875 in | N/A 1.8750 in |
| 06898442 | N/A RBC® SAA Series 1.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 1.0000 in | N/A 0.1875 in | N/A 0.1875 in | N/A 1.3750 in |
| 06898443 | N/A RBC® JA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 2.50 in |
| 06898446 | N/A RBC® JB Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.5000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 4.1250 in |
| 06898454 | N/A RBC® SA Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 3.50 in |
| 06898479 | N/A RBC® JB Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.0000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 2-5/8 in |
| 06898480 | N/A RBC® JA Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 5.0000 in |
| 06898478 | N/A RBC® JA Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 4.00 in |
| 06898444 | N/A RBC® JA Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.2500 in | N/A 0.2500 in | N/A 0.25 in | N/A 4.7500 in |
| 06897862 | N/A RBC® JB Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.5000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 3.1250 in |
| 06897853 | N/A RBC® JB Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.0000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 3.6250 in |
| 06898481 | N/A RBC® JB Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.0000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 4.6250 in |
| 06897868 | N/A RBC® JHA Series 1.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 1.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 1.8750 in |
| 06898483 | N/A RBC® JHA Series 1.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 1.7500 in | N/A 0.2500 in | N/A 0.25 in | N/A 2.1250 in |
| 06897851 | N/A RBC® KAA Series 1.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 1.7500 in | N/A 0.1875 in | N/A 0.1875 in | N/A 2.1250 in |
| 06898449 | N/A RBC® SA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 2.50 in |
| 06898452 | N/A RBC® SA Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 3.00 in |
| 06898455 | N/A RBC® SA Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 3.50 in |
| 06898458 | N/A RBC® SA Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 4.00 in |