COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
« 11 12 

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

06898461 N/A RBC® SA Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.2500 in N/A 0.25 in N/A 4.50 in
06898464 N/A RBC® SB Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.0000 in N/A 0.3125 in N/A 0.3125 in N/A 2-5/8 in
06898467 N/A RBC® SB Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.5000 in N/A 0.3125 in N/A 0.3125 in N/A 3.1250 in
06898470 N/A RBC® SB Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.0000 in N/A 0.3125 in N/A 0.3125 in N/A 3.6250 in
06898473 N/A RBC® SB Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.5000 in N/A 0.3125 in N/A 0.3125 in N/A 4.1250 in
06898476 N/A RBC® SB Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.3125 in N/A 0.3125 in N/A 4.6250 in
07157874 N/A RBC® KAA Series 1.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 1.7500 in N/A 0.1875 in N/A 0.1875 in N/A 2.1250 in
06898448 N/A RBC® SA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.0000 in N/A 0.2500 in N/A 0.25 in N/A 2.50 in
06898451 N/A RBC® SA Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.5000 in N/A 0.2500 in N/A 0.25 in N/A 3.00 in
06898457 N/A RBC® SA Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.5000 in N/A 0.2500 in N/A 0.25 in N/A 4.00 in
06898460 N/A RBC® SA Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.2500 in N/A 0.25 in N/A 4.50 in
06898441 N/A RBC® SAA Series 1.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 1.0000 in N/A 0.1875 in N/A 0.1875 in N/A 1.3750 in
06898463 N/A RBC® SB Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.0000 in N/A 0.3125 in N/A 0.3125 in N/A 2-5/8 in
06898466 N/A RBC® SB Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.5000 in N/A 0.3125 in N/A 0.3125 in N/A 3.1250 in
06898469 N/A RBC® SB Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.0000 in N/A 0.3125 in N/A 0.3125 in N/A 3.6250 in
06898472 N/A RBC® SB Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.5000 in N/A 0.3125 in N/A 0.3125 in N/A 4.1250 in
06898475 N/A RBC® SB Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.3125 in N/A 0.3125 in N/A 4.6250 in
06897837 N/A RBC® JU Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.2500 in N/A 0.5000 in N/A 0.5 in N/A 5.0000 in
06897813 N/A RBC® JU Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.7500 in N/A 0.5000 in N/A 0.5 in N/A 5.5000 in
07157873 N/A RBC® JU Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 12.0000 in N/A 0.5000 in N/A 0.5 in N/A 12.7500 in
07683946 N/A RBC® JA Series Thin-Section Ball Bearing N/A 6.00 in N/A 0.2500 in N/A 0.25 in N/A 6.50 in
08513690 N/A RBC® KC Series Thin-Section Ball Bearing N/A 16.00 in N/A 0.3750 in N/A 0.375 in N/A 16.75 in
08513691 N/A RBC® KD Series Thin-Section Ball Bearing N/A 20.00 in N/A 0.5000 in N/A 0.5 in N/A 21.00 in
08513692 N/A RBC® KD Series Thin-Section Ball Bearing N/A 25.00 in N/A 0.5000 in N/A 0.5 in N/A 26.00 in
08513693 N/A RBC® KF Series 16 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 16 in N/A 0.7500 in N/A 0.75 in N/A 17.50 in
Unit of Measure
« 11 12