Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 02772608 | N/A FAG (Schaeffler) 52300 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 30 mm | N/A 11100 lbf | N/A 1 mm | N/A 68 mm |
| 00061581 | N/A FAG (Schaeffler) 51100 Series 75 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 75 mm | N/A 10300 lbf | N/A 1 mm | N/A 100 mm |
| 00133178 | N/A FAG (Schaeffler) 51200 Series 50 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 50 mm | N/A 12100 lbf | N/A 1 mm | N/A 78 mm |
| 00133217 | N/A FAG (Schaeffler) 51200 Series 65 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 65 mm | N/A 14800 lbf | N/A 1 mm | N/A 100 mm |
| 02310334 | N/A FAG (Schaeffler) 543 Series 95 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 95 mm | N/A 280000 N | N/A 2 mm | N/A 190 mm |
| 02770044 | N/A FAG (Schaeffler) 532 Series 90 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 90 mm | N/A 118000 N | N/A 1 mm | N/A 135 mm |
| 00132946 | N/A FAG (Schaeffler) 51100 Series 170 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 170 mm | N/A 28000 lbf | N/A 1 mm | N/A 215 mm |
| 04743537 | N/A FAG (Schaeffler) 533 Series 120 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 120 mm | N/A 325000 N | N/A 2.1 mm | N/A 210 mm |
| 00061530 | N/A FAG (Schaeffler) 51100 Series 45 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 45 mm | N/A 5850 lbf | N/A 0.6 mm | N/A 65 mm |
| 00132896 | N/A FAG (Schaeffler) 51100 Series 130 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 130 mm | N/A 22500 lbf | N/A 1 mm | N/A 170 mm |
| 02107563 | N/A FAG (Schaeffler) 52200 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 40 mm | N/A 11100 lbf | N/A 1 mm | N/A 78 mm |
| 00132935 | N/A FAG (Schaeffler) 51100 Series 160 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 160 mm | N/A 24300 lbf | N/A 1 mm | N/A 200 mm |
| 02107562 | N/A FAG (Schaeffler) 52200 Series 10 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 10 mm | N/A 3700 lbf | N/A 0.6 mm | N/A 32 mm |
| 00132707 | N/A FAG (Schaeffler) 51100 Series 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 20 mm | N/A 3350 lbf | N/A 0.3 mm | N/A 35 mm |
| 00133009 | N/A FAG (Schaeffler) 51100 Series 260 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 260 mm | N/A 48000 lbf | N/A 1.5 mm | N/A 320 mm |
| 00132671 | N/A FAG (Schaeffler) 51100 Series 15 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 15 mm | N/A 2360 lbf | N/A 0.3 mm | N/A 28 mm |
| 02296464 | N/A FAG (Schaeffler) 52300 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 35 mm | N/A 17100 lbf | N/A 1 mm | N/A 85 mm |
| 00133855 | N/A FAG (Schaeffler) 542 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 30 mm | N/A 46500 N | N/A 1 mm | N/A 68 mm |
| 00133053 | N/A FAG (Schaeffler) 51200 Series 10 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 10 mm | N/A 2630 lbf | N/A 0.6 mm | N/A 26 mm |
| 00132804 | N/A FAG (Schaeffler) 51100 Series 65 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 65 mm | N/A 9670 lbf | N/A 1 mm | N/A 90 mm |
| 02296455 | N/A FAG (Schaeffler) 51200 Series 15 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 15 mm | N/A 3210 lbf | N/A 0.6 mm | N/A 32 mm |
| 00132913 | N/A FAG (Schaeffler) 51100 Series 140 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 140 mm | N/A 22900 lbf | N/A 1 mm | N/A 180 mm |
| 04267570 | N/A FAG (Schaeffler) 542 Series 45 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 45 mm | N/A 61000 N | N/A 1 mm | N/A 90 mm |
| 02328085 | N/A FAG (Schaeffler) 51200 Series 160 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 160 mm | N/A 56000 lbf | N/A 1.5 mm | N/A 225 mm |
| 02296463 | N/A FAG (Schaeffler) 52300 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 30 mm | N/A 13900 lbf | N/A 1 mm | N/A 78 mm |