COMPANY HEADER
Print Back
PCI Procal Inc. TP Series 28.5000 Inch (in) Overall Length Top Angle Take-Up Frame (07148384)
Unit of Measure
1 2 

Item #

Item Name

Bolt Center-to-Center Length

Overall Height

Rod Diameter

Travel

09308210 N/A PCI Procal Inc. TP Series 9.8900 Inch (in) Overall Length Top Angle Take-Up Frame N/A 34.5000 in N/A 9.8900 in N/A 1 in N/A 18.0000 in
09308211 N/A PCI Procal Inc. TP Series 9.8900 Inch (in) Overall Length Top Angle Take-Up Frame N/A 40.5000 in N/A 9.8900 in N/A 1 in N/A 24.0000 in
09308212 N/A PCI Procal Inc. TP Series 10.8520 Inch (in) Overall Length Top Angle Take-Up Frame N/A 30.5000 in N/A 10.8520 in N/A 1 in N/A 12.0000 in
09308213 N/A PCI Procal Inc. TP Series 10.8520 Inch (in) Overall Length Top Angle Take-Up Frame N/A 36.5000 in N/A 10.8520 in N/A 1 in N/A 18.0000 in
09308214 N/A PCI Procal Inc. TP Series 10.8520 Inch (in) Overall Length Top Angle Take-Up Frame N/A 42.5000 in N/A 10.8520 in N/A 1 in N/A 24.0000 in
09308215 N/A PCI Procal Inc. TP Series 12.4310 Inch (in) Overall Length Top Angle Take-Up Frame N/A 32.0000 in N/A 12.4310 in N/A 1-1/4 in N/A 12.0000 in
09308216 N/A PCI Procal Inc. TP Series 12.4310 Inch (in) Overall Length Top Angle Take-Up Frame N/A 38.0000 in N/A 12.4310 in N/A 1-1/4 in N/A 18.0000 in
09308217 N/A PCI Procal Inc. TP Series 12.4310 Inch (in) Overall Length Top Angle Take-Up Frame N/A 44.0000 in N/A 12.4310 in N/A 1-1/4 in N/A 24.0000 in
09308218 N/A PCI Procal Inc. TP Series 14.2150 Inch (in) Overall Length Top Angle Take-Up Frame N/A 36.0000 in N/A 14.2150 in N/A 1-1/4 in N/A 12.0000 in
09308219 N/A PCI Procal Inc. TP Series 14.2150 Inch (in) Overall Length Top Angle Take-Up Frame N/A 42.0000 in N/A 14.2150 in N/A 1-1/4 in N/A 18.0000 in
09308220 N/A PCI Procal Inc. TP Series 14.2150 Inch (in) Overall Length Top Angle Take-Up Frame N/A 48.0000 in N/A 14.2150 in N/A 1-1/4 in N/A 24.0000 in
Unit of Measure
1 2