COMPANY HEADER
Print Back
SMC® Flame Resistant Triple-Layer Polyurethane Tubing
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

04390664 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 3.06 Pound (lb) Weight Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU0604B-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
06932958 N/A SMC® 0.236 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU0604BU-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
06777347 N/A SMC® 0.236 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU0604BU-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
05149919 N/A SMC® 0.313 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU0805B-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
05149921 N/A SMC® 0.313 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU0805BU-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
06979602 N/A SMC® 0.394 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU1065BU-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
05149924 N/A SMC® Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU1065G-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04390666 N/A SMC® 3.83 Pound (lb) Weight Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU0805W-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
04390736 N/A SMC® 6.16 Pound (lb) Weight Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU1208W-20 N/A 20 m N/A 0.315 in8 mm N/A 0.472 in12 mm
04390668 N/A SMC® 3.15 Pound (lb) Weight Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU1065W-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04774131 N/A SMC® 2.74 Pound (lb) Weight Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU0604W-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
04798365 N/A SMC® 2.87 Pound (lb) Weight Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU0604R-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
04798364 N/A SMC® 3.1 Pound (lb) Weight Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU0604G-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
06433921 N/A SMC® Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU0805G-100 N/A 100 m N/A 0.197 in5 mm N/A 0.313 in8 mm
06433926 N/A SMC® Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU1065Y-100 N/A 100 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
06433927 N/A SMC® Flame Resistant Triple-Layer Polyurethane Tubing N/A TRTU1208R-100 N/A 100 m N/A 0.315 in8 mm N/A 0.472 in12 mm
Unit of Measure
1