COMPANY HEADER
Print Back
SMC® Flame Resistant Double-Layer Nylon Tubing
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

03003278 N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 3.13 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0806R-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
06997425 N/A SMC® 0.313 Inch (in) Tube Outside Diameter Flame Resistant Double-Layer Nylon Tubing N/A TRB0806W-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
02005250 N/A SMC® 27.51 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1209G-100 N/A 100 m N/A 0.354 in9 mm N/A 0.472 in12 mm
02005245 N/A SMC® 3.92 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1075R-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
03225841 N/A SMC® 4.95 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1209BU-20 N/A 20 m N/A 0.354 in9 mm N/A 0.472 in12 mm
02005237 N/A SMC® 17.05 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0806Y-100 N/A 100 m N/A 0.236 in6 mm N/A 0.313 in8 mm
02005248 N/A SMC® 3.23 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1075Y-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
04576977 N/A SMC® 4.69 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1209B-20 N/A 20 m N/A 0.354 in9 mm N/A 0.472 in12 mm
02005244 N/A SMC® 20.06 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1075R-100 N/A 100 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
02005228 N/A SMC® 12.35 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0604R-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02005251 N/A SMC® 26.26 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1209R-100 N/A 100 m N/A 0.354 in9 mm N/A 0.472 in12 mm
03939790 N/A SMC® 2.14 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0604G-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
03002748 N/A SMC® 2.21 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0604R-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02005230 N/A SMC® 11.29 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0604Y-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
03939791 N/A SMC® 2.17 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0604Y-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
04207255 N/A SMC® 16.83 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0806R-100 N/A 100 m N/A 0.236 in6 mm N/A 0.313 in8 mm
04576978 N/A SMC® 4.94 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1209G-20 N/A 20 m N/A 0.354 in9 mm N/A 0.472 in12 mm
06022923 N/A SMC® Flame Resistant Double-Layer Nylon Tubing N/A TRB1209W-100 N/A 100 m N/A 0.354 in9 mm N/A 0.472 in12 mm
02005252 N/A SMC® 26.13 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1209Y-100 N/A 100 m N/A 0.354 in9 mm N/A 0.472 in12 mm
Unit of Measure
1 2