COMPANY HEADER
Print Back
SMC® High Purity Fluoropolymer Tubing
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

04339870 N/A SMC® 0.472 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing N/A TL1210-10 N/A 10 m N/A 0.394 in10 mm N/A 0.472 in12 mm
02766647 N/A SMC® 0.156 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing N/A TL0403-20 N/A 20 m N/A 0.118 in3 mm N/A 0.156 in4 mm
02766648 N/A SMC® 0.236 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing N/A TL0604-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02931513 N/A SMC® 0.313 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing N/A TL0806-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
02753230 N/A SMC® 0.394 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing N/A TL1008-10 N/A 10 m N/A 0.315 in8 mm N/A 0.394 in10 mm
04576877 N/A SMC® 1.000 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing N/A TIL25-16 N/A 50 ft N/A 0.875 in N/A 1.000 in
04220706 N/A SMC® 0.125 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing N/A TIL01-20 N/A 20 m N/A 0.086 in N/A 0.125 in
04218020 N/A SMC® 0.250 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing N/A TIL07-20 N/A 20 m N/A 0.156 in N/A 0.250 in
04576872 N/A SMC® 0.375 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing N/A TIL11-20 N/A 20 m N/A 0.250 in N/A 0.375 in
02383585 N/A SMC® 0.375 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing N/A TIL11-33 N/A 100 ft N/A 0.250 in N/A 0.375 in
03075187 N/A SMC® 0.236 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing N/A TL0604-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
04165360 N/A SMC® 0.394 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing N/A TL1008-20 N/A 20 m N/A 0.315 in8 mm N/A 0.394 in10 mm
03634023 N/A SMC® 1.49 Pound (lb) Weight High Purity Fluoropolymer Tubing N/A TL0403-50 N/A 50 m N/A 0.118 in3 mm N/A 0.156 in4 mm
07189429 N/A SMC® High Purity Fluoropolymer Tubing N/A TL0604-50 N/A 50 m N/A 0.158 in4 mm N/A 0.236 in6 mm
04164995 N/A SMC® 5.89 Pound (lb) Weight High Purity Fluoropolymer Tubing N/A TL0806-100 N/A 100 m N/A 0.236 in6 mm N/A 0.313 in8 mm
07189430 N/A SMC® High Purity Fluoropolymer Tubing N/A TL0806-50 N/A 50 m N/A 0.236 in6 mm N/A 0.313 in8 mm
03692861 N/A SMC® High Purity Fluoropolymer Tubing N/A TL1916-100 N/A 100 m N/A 0.63 in16 mm N/A 0.748 in19 mm
Unit of Measure
1