Item # |
Item Name |
Manufacturer Part Number |
Length |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 03113726 | N/A SMC® 0.156 Inch (in) Tube Inside Diameter Polyolefin Tubing | N/A TPH0604G-20 | N/A 20 m | N/A 0.156 in4 mm | N/A 0.236 in6 mm |
| 03210215 | N/A SMC® 0.156 Inch (in) Tube Inside Diameter Polyolefin Tubing | N/A TPH0604W-20 | N/A 20 m | N/A 0.156 in4 mm | N/A 0.236 in6 mm |
| 04576963 | N/A SMC® 0.295 Inch (in) Tube Inside Diameter Polyolefin Tubing | N/A TPH1075BU-20 | N/A 20 m | N/A 0.295 in7.5 mm | N/A 0.394 in10 mm |
| 06741738 | N/A SMC® 0.295 Inch (in) Tube Inside Diameter Polyolefin Tubing | N/A TPH1075R-20 | N/A 20 m | N/A 0.295 in7.5 mm | N/A 0.394 in10 mm |
| 03734010 | N/A SMC® 0.354 Inch (in) Tube Inside Diameter Polyolefin Tubing | N/A TPH1209BU-100 | N/A 100 m | N/A 0.354 in9 mm | N/A 0.472 in12 mm |
| 04576965 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyolefin Tubing | N/A TPS0425BU-20 | N/A 20 m | N/A 0.098 in2.5 mm | N/A 0.158 in4 mm |
| 02005222 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyolefin Tubing | N/A TPS0425W-20 | N/A 20 m | N/A 0.098 in2.5 mm | N/A 0.158 in4 mm |
| 02710382 | N/A SMC® 0.156 Inch (in) Tube Inside Diameter Polyolefin Tubing | N/A TPS0604BU-100 | N/A 100 m330 ft | N/A 0.156 in4 mm | N/A 0.236 in6 mm |
| 07464916 | N/A SMC® 0.156 Inch (in) Tube Inside Diameter Polyolefin Tubing | N/A TPS0604BU-20 | N/A 20 m | N/A 0.156 in4 mm | N/A 0.236 in6 mm |
| 04576969 | N/A SMC® 0.156 Inch (in) Tube Inside Diameter Polyolefin Tubing | N/A TPS0604R-20 | N/A 20 m | N/A 0.156 in4 mm | N/A 0.236 in6 mm |
| 03900421 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyolefin Tubing | N/A TPS0805BU-100 | N/A 100 m | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02904971 | N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyolefin Tubing | N/A TPS1065BU-100 | N/A 100 m | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |
| 07464912 | N/A SMC® Polyolefin Tubing | N/A TPH0604W-100 | N/A 100 m | N/A 0.156 in4 mm | N/A 0.236 in6 mm |
| 04576960 | N/A SMC® 1.31 Pound (lb) Weight Polyolefin Tubing | N/A TPH0604Y-20 | N/A 20 m | N/A 0.156 in4 mm | N/A 0.236 in6 mm |
| 04576962 | N/A SMC® 5.49 Pound (lb) Weight Polyolefin Tubing | N/A TPH0806W-100 | N/A 100 m | N/A 0.236 in5 mm | N/A 0.313 in8 mm |
| 06741737 | N/A SMC® Polyolefin Tubing | N/A TPH1075G-20 | N/A 20 m | N/A 0.295 in7.5 mm | N/A 0.394 in10 mm |
| 04576964 | N/A SMC® 1.98 Pound (lb) Weight Polyolefin Tubing | N/A TPH1075W-100 | N/A 100 m | N/A 0.295 in7.5 mm | N/A 0.394 in10 mm |
| 05182329 | N/A SMC® 2.2 Pound (lb) Weight Polyolefin Tubing | N/A TPH1075Y-20 | N/A 20 m | N/A 0.295 in7.5 mm | N/A 0.394 in10 mm |