COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

05170674 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01Y1-20 N/A Yellow (Solid) N/A 0.086 in N/A 0.125 in
01635441 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11B-33 N/A Black N/A 0.250 in N/A 0.375 in
02004445 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01BU-153 N/A Blue N/A 0.086 in N/A 0.125 in
02005459 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805C-33 N/A Transparent N/A 0.197 in5 mm N/A 0.313 in8 mm
02005433 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604W-20 N/A White N/A 0.158 in4 mm N/A 0.236 in6 mm
02004777 N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB13C-33 N/A Transparent N/A 0.330 in N/A 0.500 in
02004755 N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB13B-305 N/A Black N/A 0.330 in N/A 0.500 in
02004766 N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB13BU-33 N/A Blue N/A 0.330 in N/A 0.500 in
02005535 N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208YR-20 N/A Orange N/A 0.315 in8 mm N/A 0.472 in12 mm
02004471 N/A SMC® 0.086 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB01R-153 N/A Red N/A 0.086 in N/A 0.125 in
02004536 N/A SMC® 0.137 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB05G-20 N/A Green N/A 0.137 in N/A 0.188 in
02004751 N/A SMC® 0.330 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB13B-153 N/A Black N/A 0.330 in N/A 0.500 in
03179259 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07BU1-20 N/A Blue (Solid) N/A 0.170 in N/A 0.250 in
02004614 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07G-20 N/A Green N/A 0.170 in N/A 0.250 in
02005408 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425YR-20 N/A Orange N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005351 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425B-33 N/A Black N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005388 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425R-33 N/A Red N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04577038 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805R1-20 N/A Red N/A 0.197 in5 mm N/A 0.313 in8 mm
02004640 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07R-33 N/A Red N/A 0.170 in N/A 0.250 in
02005486 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065B-100 N/A Black N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02005438 N/A SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604YR-100 N/A Orange N/A 0.158 in4 mm N/A 0.236 in6 mm
02005466 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805R-153 N/A Red N/A 0.197 in5 mm N/A 0.313 in8 mm
02005503 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1065W-20 N/A White N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02004693 N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11C-153 N/A Transparent N/A 0.250 in N/A 0.375 in
01635439 N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07B-33 N/A Black N/A 0.170 in N/A 0.250 in
Unit of Measure
 1 2 3 4 5 »