Item # |
Item Name |
Manufacturer Part Number |
Color |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 02004150 | N/A SMC® 0.079 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TAU3220B-100 | N/A Black | N/A 0.079 in2 mm | N/A 0.126 in3.2 mm |
| 02004239 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TFU0805B-3 | N/A Black | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 04576903 | N/A SMC® 0.130 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB05R1-20 | N/A Red (Solid) | N/A 0.130 in | N/A 0.188 in |
| 03179555 | N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB07GR2-20 | N/A Light Gray (Solid) | N/A 0.170 in | N/A 0.250 in |
| 04708874 | N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TIUB11C-305 | N/A Transparent | N/A 0.250 in | N/A 0.375 in |
| 03723099 | N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TJ-1208 | N/A | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 02005361 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425BU-500 | N/A Blue | N/A 0.098 in2.5 mm | N/A 0.158 in4 mm |
| 04576994 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425G2-20 | N/A Green (Transparent) | N/A 0.098 in2.5 mm | N/A 0.158 in4 mm |
| 04576998 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425GR2-20 | N/A Gray | N/A 0.098 in2.5 mm | N/A 0.158 in4 mm |
| 04576999 | N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0425P1-20 | N/A Neon Pink | N/A 0.098 in2.5 mm | N/A 0.158 in4 mm |
| 04491307 | N/A SMC® 0.156 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604BU3-100 | N/A Blue | N/A 0.156 in4 mm | N/A 0.236 in6 mm |
| 02005427 | N/A SMC® 0.156 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604GR2-20 | N/A Gray | N/A 0.156 in4 mm | N/A 0.236 in6 mm |
| 02005431 | N/A SMC® 0.156 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0604S1-20 | N/A Silver | N/A 0.156 in4 mm | N/A 0.236 in6 mm |
| 04577033 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU0805BR1-20 | N/A Brown (Solid) | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 05342684 | N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1208G1-20 | N/A Green | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 02005524 | N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TU1208GR2-20 | N/A Gray | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 04577083 | N/A SMC® 0.287 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TUH1073N-20 | N/A Translucent | N/A 0.287 in7.3 mm | N/A 0.394 in10 mm |
| 04577087 | N/A SMC® 0.346 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TUH1288BU-20 | N/A Blue | N/A 0.346 in8.8 mm | N/A 0.472 in12 mm |
| 04577088 | N/A SMC® 0.346 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TUH1288N-20 | N/A Translucent | N/A 0.346 in8.8 mm | N/A 0.472 in12 mm |
| 06928590 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing | N/A TUS0805N-20 | N/A Translucent | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02004463 | N/A SMC® 1.97 Pound (lb) Weight Polyurethane Tubing | N/A TIUB01G-153 | N/A Green | N/A 0.086 in | N/A 0.125 in |
| 04376253 | N/A SMC® 1.32 Pound (lb) Weight Polyurethane Tubing | N/A TU0425GR1-33 | N/A Gray | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 04576889 | N/A SMC® 0.89 Pound (lb) Weight Polyurethane Tubing | N/A TIUB01GR1-305 | N/A Gray (Solid) | N/A 0.086 in | N/A 0.125 in |
| 03036341 | N/A SMC® 1.92 Pound (lb) Weight Polyurethane Tubing | N/A TIUB11YR2-33 | N/A Orange (Neon) | N/A 0.250 in | N/A 0.375 in |
| 02004573 | N/A SMC® 0.64 Pound (lb) Weight Polyurethane Tubing | N/A TIUB05YR-305 | N/A Orange | N/A 0.137 in | N/A 0.188 in |