COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

03894261 N/A SMC® 3.07 Pound (lb) Weight Polyurethane Tubing N/A TIUB07P1-33 N/A Neon Pink N/A 0.170 in N/A 0.25 in
04191649 N/A SMC® 0.97 Pound (lb) Weight Polyurethane Tubing N/A TIUB07GR1-20 N/A Gray (Solid) N/A 0.170 in N/A 0.25 in
04577004 N/A SMC® 1.46 Pound (lb) Weight Polyurethane Tubing N/A TU0425Y1-500 N/A Yellow (Solid) N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005392 N/A SMC® 2.93 Pound (lb) Weight Polyurethane Tubing N/A TU0425W-153 N/A White N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005531 N/A SMC® 17.01 Pound (lb) Weight Polyurethane Tubing N/A TU1208Y-100 N/A Yellow N/A 0.315 in8 mm N/A 0.472 in12 mm
02004571 N/A SMC® 0.64 Pound (lb) Weight Polyurethane Tubing N/A TIUB05YR-20 N/A Orange N/A 0.137 in N/A 0.188 in
02004558 N/A SMC® 2.65 Pound (lb) Weight Polyurethane Tubing N/A TIUB05W-33 N/A White N/A 0.137 in N/A 0.188 in
02004569 N/A SMC® 0.64 Pound (lb) Weight Polyurethane Tubing N/A TIUB05YR-153 N/A Orange N/A 0.137 in N/A 0.188 in
02004706 N/A SMC® 6.23 Pound (lb) Weight Polyurethane Tubing N/A TIUB11G-305 N/A Green N/A 0.250 in N/A 0.375 in
02004575 N/A SMC® 0.64 Pound (lb) Weight Polyurethane Tubing N/A TIUB05YR-33 N/A Orange N/A 0.137 in N/A 0.188 in
03040407 N/A SMC® 6.23 Pound (lb) Weight Polyurethane Tubing N/A TIUB11G2-33 N/A Green (TR) N/A 0.250 in N/A 0.375 in
02004742 N/A SMC® 1.92 Pound (lb) Weight Polyurethane Tubing N/A TIUB11YR-153 N/A Orange N/A 0.250 in N/A 0.375 in
02004710 N/A SMC® 6.23 Pound (lb) Weight Polyurethane Tubing N/A TIUB11GR2-20 N/A Light Gray (Solid) N/A 0.250 in N/A 0.375 in
03214753 N/A SMC® 3.16 Pound (lb) Weight Polyurethane Tubing N/A TIUB07R2-33 N/A Red (TR) N/A 0.170 in N/A 0.25 in
02004818 N/A SMC® 3.6 Pound (lb) Weight Polyurethane Tubing N/A TIUB13YR-20 N/A Orange N/A 0.330 in N/A 0.5 in
02520116 N/A SMC® 1.35 Pound (lb) Weight Polyurethane Tubing N/A TU0425R1-33 N/A Red N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04149272 N/A SMC® 1.25 Pound (lb) Weight Polyurethane Tubing N/A TU0425BU2-33 N/A Blue N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004806 N/A SMC® 21.16 Pound (lb) Weight Polyurethane Tubing N/A TIUB13Y-153 N/A Yellow N/A 0.330 in N/A 0.5 in
02004543 N/A SMC® 3.53 Pound (lb) Weight Polyurethane Tubing N/A TIUB05R-153 N/A Red N/A 0.137 in N/A 0.188 in
02537389 N/A SMC® 3.46 Pound (lb) Weight Polyurethane Tubing N/A TIUB07BU1-153 N/A Blue (Solid) N/A 0.170 in N/A 0.25 in
03887830 N/A SMC® 3.6 Pound (lb) Weight Polyurethane Tubing N/A TIUB07B-500 N/A Black N/A 0.170 in N/A 0.25 in
02005367 N/A SMC® 4.72 Pound (lb) Weight Polyurethane Tubing N/A TU0425C-305 N/A Transparent N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04897077 N/A SMC® 6.02 Pound (lb) Weight Polyurethane Tubing N/A TU0805GR2-100 N/A Gray N/A 0.197 in5 mm N/A 0.313 in8 mm
04576925 N/A SMC® 7.52 Pound (lb) Weight Polyurethane Tubing N/A TIUB11BU1-153 N/A Blue (Solid) N/A 0.250 in N/A 0.375 in
02004738 N/A SMC® 6.96 Pound (lb) Weight Polyurethane Tubing N/A TIUB11Y-305 N/A Yellow N/A 0.250 in N/A 0.375 in
Unit of Measure
« 16 17 18 19 20 »