COMPANY HEADER
Print Back
SMC® Polyurethane Tubing
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

04821173 N/A SMC® 8.29 Pound (lb) Weight Polyurethane Tubing N/A TU0805Y2-100 N/A Yellow (TR) N/A 0.197 in5 mm N/A 0.313 in8 mm
02005478 N/A SMC® 9.44 Pound (lb) Weight Polyurethane Tubing N/A TU0805Y-305 N/A Yellow N/A 0.197 in5 mm N/A 0.313 in8 mm
04577044 N/A SMC® 9.44 Pound (lb) Weight Polyurethane Tubing N/A TU0805Y-500 N/A Yellow N/A 0.197 in5 mm N/A 0.313 in8 mm
04838314 N/A SMC® 9.58 Pound (lb) Weight Polyurethane Tubing N/A TU0805YR1-100 N/A Orange (Solid) N/A 0.197 in5 mm N/A 0.313 in8 mm
06644491 N/A SMC® Polyurethane Tubing N/A TU0805YR2-33 N/A Orange (Neon) N/A 0.197 in5 mm N/A 0.313 in8 mm
07357167 N/A SMC® Polyurethane Tubing N/A TU1065BU1-100 N/A Blue N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04577049 N/A SMC® 12.29 Pound (lb) Weight Polyurethane Tubing N/A TU1065G1-100 N/A Green N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04577050 N/A SMC® 2.65 Pound (lb) Weight Polyurethane Tubing N/A TU1065G1-20 N/A Green N/A 0.256 in6.5 mm N/A 0.394 in10 mm
06864173 N/A SMC® Polyurethane Tubing N/A TU1065G2-100 N/A Green (TR) N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04045623 N/A SMC® 13.96 Pound (lb) Weight Polyurethane Tubing N/A TU1065GR2-100 N/A Gray N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04577057 N/A SMC® 2.34 Pound (lb) Weight Polyurethane Tubing N/A TU1065R1-20 N/A Orange (Solid) N/A 0.256 in6.5 mm N/A 0.394 in10 mm
05680415 N/A SMC® Polyurethane Tubing N/A TU1065R2-100 N/A Red N/A 0.256 in6.5 mm N/A 0.394 in10 mm
07247429 N/A SMC® Polyurethane Tubing N/A TU1065S1-100 N/A Silver N/A 0.256 in6.5 mm N/A 0.394 in10 mm
05112858 N/A SMC® 12.83 Pound (lb) Weight Polyurethane Tubing N/A TU1065Y1-100 N/A Yellow (Solid) N/A 0.256 in6.5 mm N/A 0.394 in10 mm
03303493 N/A SMC® 2.47 Pound (lb) Weight Polyurethane Tubing N/A TU1065Y1-20 N/A Yellow (Solid) N/A 0.256 in6.5 mm N/A 0.394 in10 mm
05180604 N/A SMC® 17.7 Pound (lb) Weight Polyurethane Tubing N/A TU1208BU1-100 N/A Blue N/A 0.315 in8 mm N/A 0.472 in12 mm
02005521 N/A SMC® 16.72 Pound (lb) Weight Polyurethane Tubing N/A TU1208G-100 N/A Green N/A 0.315 in8 mm N/A 0.472 in12 mm
07025459 N/A SMC® Polyurethane Tubing N/A TU1610W-100 N/A White N/A 0.394 in10 mm N/A 0.63 in16 mm
03935715 N/A SMC® 1.51 Pound (lb) Weight Polyurethane Tubing N/A TIUB01B-500 N/A Black N/A 0.080 in N/A 0.125 in
05511036 N/A SMC® Polyurethane Tubing N/A TIUB01G1-305 N/A Green (Solid) N/A 0.080 in N/A 0.125 in
03887833 N/A SMC® 0.11 Pound (lb) Weight Polyurethane Tubing N/A TIUB01G1-33 N/A Green (Solid) N/A 0.080 in N/A 0.125 in
04576886 N/A SMC® 0.4 Pound (lb) Weight Polyurethane Tubing N/A TIUB01G2-153 N/A Green (TR) N/A 0.080 in N/A 0.125 in
03040153 N/A SMC® 0.22 Pound (lb) Weight Polyurethane Tubing N/A TIUB01G3-153 N/A Green (Neon) N/A 0.080 in N/A 0.125 in
03066437 N/A SMC® 0.89 Pound (lb) Weight Polyurethane Tubing N/A TIUB01GR1-33 N/A Gray (Solid) N/A 0.080 in N/A 0.125 in
04576890 N/A SMC® 0.89 Pound (lb) Weight Polyurethane Tubing N/A TIUB01GR2-153 N/A Light Gray (Solid) N/A 0.080 in N/A 0.125 in
Unit of Measure
« 21 22 23 24 25 »