COMPANY HEADER
Print Back
SMC® Soft Polyurethane Tubing
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

02005554 N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 3.14 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS1208B-20 N/A 20 m N/A 0.315 in8 mm N/A 0.472 in12 mm
02005546 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.78 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0604BU-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
03827285 N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 1.68 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0805N-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
02005540 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.43 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0425N-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04577097 N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 3.16 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS1208BU-20 N/A 20 m N/A 0.315 in8 mm N/A 0.472 in12 mm
02940228 N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.34 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS1065BU-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02005542 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.47 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0425W-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02703756 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 3.47 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0425B-100 N/A 100 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
03008402 N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 1.31 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0805BU-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
02005541 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.39 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0425R-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005551 N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 1.47 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0805B-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
04577089 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 4.08 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0425BU-100 N/A 100 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
03695175 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.85 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0604R-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02005543 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.42 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0425Y-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005537 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.40 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0425B-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005547 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.84 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0604N-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02415210 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 5.62 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0604B-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02005539 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.25 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0425G-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
03390666 N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.16 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS1065B-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02005549 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.94 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0604Y-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
03001758 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 6.30 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0604BU-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02005548 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.75 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0604W-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02005538 N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.41 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0425BU-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04577092 N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 2.21 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0805R-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
02005545 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.92 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0604B-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
Unit of Measure
1 2