COMPANY HEADER
Print Back
SMC® Soft Polyurethane Tubing
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

04577090 N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.01 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0604G-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02703757 N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 14.23 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS1065B-100 N/A 100 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
02766669 N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 3.23 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS1208N-20 N/A 20 m N/A 0.315 in8 mm N/A 0.472 in12 mm
06023188 N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Polyurethane Tubing N/A TUS1208W-20 N/A 20 m N/A 0.315 in8 mm N/A 0.472 in12 mm
02005553 N/A SMC® 8 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0805W-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
02005552 N/A SMC® 8 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0805BU-100 N/A 100 m N/A 0.197 in5 mm N/A 0.313 in8 mm
04577095 N/A SMC® 10 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS1065N-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
03959699 N/A SMC® 8 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0805B-100 N/A 100 m N/A 0.197 in5 mm N/A 0.313 in8 mm
04577091 N/A SMC® 8 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0805G-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
04577093 N/A SMC® 8 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS0805Y-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
04577094 N/A SMC® 10 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS1065G-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04577096 N/A SMC® 12 Pound (lb) Weight Soft Polyurethane Tubing N/A TUS1208B-100 N/A 100 m N/A 0.315 in8 mm N/A 0.472 in12 mm
Unit of Measure
1 2