Item # |
Item Name |
Manufacturer Part Number |
Length |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 04576976 | N/A SMC® 0.354 Inch (in) Tube Inside Diameter Spark Resistant Tubing | N/A TRB1209B-100 | N/A 100 m | N/A 0.354 in9 mm | N/A 0.472 in12 mm |
| 04576986 | N/A SMC® 0.315 Inch (in) Tube Inside Diameter Spark Resistant Tubing | N/A TRBU1208W-100 | N/A 100 m | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 06933319 | N/A SMC® 0.197 Inch (in) Tube Inside Diameter Spark Resistant Tubing | N/A TRTU0805BU-100 | N/A 100 m | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 06866071 | N/A SMC® 0.256 Inch (in) Tube Inside Diameter Spark Resistant Tubing | N/A TRTU1065B-20 | N/A 20 m | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |
| 02005247 | N/A SMC® 0.295 Inch (in) Tube Inside Diameter Spark Resistant Tubing | N/A TRB1075Y-100 | N/A 100 m | N/A 0.295 in7.5 mm | N/A 0.394 in10 mm |
| 05075102 | N/A SMC® 0.156 Inch (in) Tube Inside Diameter Spark Resistant Tubing | N/A TRBU0604Y-100 | N/A 100 m | N/A 0.156 in4 mm | N/A 0.236 in6 mm |
| 03959698 | N/A SMC® 0.315 Inch (in) Tube Inside Diameter Spark Resistant Tubing | N/A TRBU1208G-100 | N/A 100 m | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 05211707 | N/A SMC® 0.315 Inch (in) Tube Inside Diameter Spark Resistant Tubing | N/A TRBU1208R-20 | N/A 20 m | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 06665296 | N/A SMC® 0.256 Inch (in) Tube Inside Diameter Spark Resistant Tubing | N/A TRTU1065R-20 | N/A 20 m | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |