Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 07148423 | N/A PCI Procal Inc. UTRE Series 1.9400 Inch (in) Roller Width and 12000 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | N/A 14300 lbf | N/A 20000 lbf | N/A 5.5000 in | N/A 1.9400 in |
| 09363071 | N/A PCI Procal Inc. UTRE Series 1.9400 Inch (in) Roller Width and 12000 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | N/A 14300 lbf | N/A 20000 lbf | N/A 5.5000 in | N/A 1.9400 in |
| 09363066 | N/A PCI Procal Inc. UTRE Series 2.9400 Inch (in) Roller Width and 32100 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | N/A 35870 lbf | N/A 58400 lbf | N/A 5.9380 in | N/A 2.9400 in |
| 09363072 | N/A PCI Procal Inc. UTRE Series 2.9400 Inch (in) Roller Width and 32100 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | N/A 35870 lbf | N/A 58400 lbf | N/A 5.9380 in | N/A 2.9400 in |
| 09363067 | N/A PCI Procal Inc. UTRE Series 2.9400 Inch (in) Roller Width and 32900 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | N/A 35830 lbf | N/A 56200 lbf | N/A 6.9380 in | N/A 2.9400 in |
| 09363073 | N/A PCI Procal Inc. UTRE Series 2.9400 Inch (in) Roller Width and 32900 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | N/A 35830 lbf | N/A 56200 lbf | N/A 6.9380 in | N/A 2.9400 in |
| 09363070 | N/A PCI Procal Inc. UTRE Series 4.5000 Inch (in) Roller Width and 32900 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | N/A 14300 lbf | N/A 20000 lbf | N/A 4.5000 in | N/A 1.9400 in |
| 09395866 | N/A PCI Procal Inc. UTRE Series 1.7500 Inch (in) Roller Width and 32900 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | N/A 956 lbf | N/A 480 lbf | N/A 1.7500 in | N/A 0.7510 in |