Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 07148418 | N/A PCI Procal Inc. UTRE Series 1.6300 Inch (in) Roller Width and 534 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6300 in |
| 07148402 | N/A PCI Procal Inc. UTR Series 0.7510 Inch (in) Roller Width and 60 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.7510 in |
| 07148404 | N/A PCI Procal Inc. UTR Series 0.7510 Inch (in) Roller Width and 60 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 0.7510 in |
| 07148407 | N/A PCI Procal Inc. UTR Series 0.8100 Inch (in) Roller Width and 80 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 0.8100 in |
| 07148408 | N/A PCI Procal Inc. UTR Series 1.2500 Inch (in) Roller Width and 348 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.2500 in |
| 07148411 | N/A PCI Procal Inc. UTR Series 1.6300 Inch (in) Roller Width and 534 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6300 in |
| 07148410 | N/A PCI Procal Inc. UTR Series 1.6500 Inch (in) Roller Width and 3150 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 11957 lbf | Radial Static Load Capacity N/A 7200 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6500 in |
| 07148681 | N/A PCI Procal Inc. UTR Series 1.9400 Inch (in) Roller Width and 1259 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.9400 in |
| 06730679 | N/A PCI Procal Inc. UTR Series 1.9400 Inch (in) Roller Width and 12000 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.9400 in |
| 09395865 | N/A PCI Procal Inc. UTR Series 1.9400 Inch (in) Roller Width and 12000 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 5.5000 in | Roller Width N/A 1.9400 in |
| 07148682 | N/A PCI Procal Inc. UTR Series 2.9400 Inch (in) Roller Width and 32100 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 35870 lbf | Radial Static Load Capacity N/A 58400 lbf | Roller Diameter N/A 5.9380 in | Roller Width N/A 2.9400 in |
| 07148683 | N/A PCI Procal Inc. UTR Series 2.9400 Inch (in) Roller Width and 32900 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 6.9380 in | Roller Width N/A 2.9400 in |
| 07132590 | N/A PCI Procal Inc. UTRE Series 0.7510 Inch (in) Roller Width and 60 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.7510 in |
| 07148412 | N/A PCI Procal Inc. UTRE Series 0.7510 Inch (in) Roller Width and 58 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 786 lbf | Radial Static Load Capacity N/A 467 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.7510 in |
| 07148413 | N/A PCI Procal Inc. UTRE Series 0.7510 Inch (in) Roller Width and 60 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 0.7510 in |
| 07148414 | N/A PCI Procal Inc. UTRE Series 0.7510 Inch (in) Roller Width and 58 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 786 lbf | Radial Static Load Capacity N/A 467 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 0.7510 in |
| 07148415 | N/A PCI Procal Inc. UTRE Series 0.8100 Inch (in) Roller Width and 80 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 0.8100 in |
| 07148416 | N/A PCI Procal Inc. UTRE Series 0.8100 Inch (in) Roller Width and 76 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 852 lbf | Radial Static Load Capacity N/A 605 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 0.8100 in |
| 07148417 | N/A PCI Procal Inc. UTRE Series 1.2500 Inch (in) Roller Width and 330 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.2500 in |
| 07148419 | N/A PCI Procal Inc. UTRE Series 1.6500 Inch (in) Roller Width and 3150 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 11957 lbf | Radial Static Load Capacity N/A 7200 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6500 in |
| 09363068 | N/A PCI Procal Inc. UTRE Series 1.6500 Inch (in) Roller Width and 3150 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 11957 lbf | Radial Static Load Capacity N/A 7200 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6500 in |
| 07148420 | N/A PCI Procal Inc. UTRE Series 1.6300 Inch (in) Roller Width and 516 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6300 in |
| 07148421 | N/A PCI Procal Inc. UTRE Series 1.9400 Inch (in) Roller Width and 12000 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.9400 in |
| 07148422 | N/A PCI Procal Inc. UTRE Series 1.9400 Inch (in) Roller Width and 1259 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.9400 in |
| 09363069 | N/A PCI Procal Inc. UTRE Series 1.9400 Inch (in) Roller Width and 1270 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.9400 in |