COMPANY HEADER
Print Back
PCI Procal Inc. VTRY Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller (00088737)
Unit of Measure
1 2 3 4 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

07148457 N/A PCI Procal Inc. VTRY Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 137300 lbf N/A 276000 lbf N/A 12.5000 in N/A 5.2500 in
07148458 N/A PCI Procal Inc. VTRY Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 137300 lbf N/A 276000 lbf N/A 14.5000 in N/A 5.2500 in
07148459 N/A PCI Procal Inc. VTRY Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 137300 lbf N/A 276000 lbf N/A 16.5000 in N/A 5.2500 in
07148460 N/A PCI Procal Inc. VTRY Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 137300 lbf N/A 276000 lbf N/A 18.5000 in N/A 5.2500 in
07148463 N/A PCI Procal Inc. VTRY Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 137300 lbf N/A 276000 lbf N/A 20.5000 in N/A 5.2500 in
09325231 N/A PCI Procal Inc. VTRY-R Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 3624 lbf N/A 2248 lbf N/A 2.5000 in N/A 1.2500 in
09325233 N/A PCI Procal Inc. VTRY-R Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 4334 lbf N/A 2945 lbf N/A 3.5000 in N/A 1.6250 in
09325234 N/A PCI Procal Inc. VTRY-R Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 5390 lbf N/A 3507 lbf N/A 3.7500 in N/A 1.5000 in
09325235 N/A PCI Procal Inc. VTRY-R Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 10880 lbf N/A 7630 lbf N/A 3.7500 in N/A 1.5000 in
09325237 N/A PCI Procal Inc. VTRY-R Series 1.1250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 17600 lbf N/A 27200 lbf N/A 5.0000 in N/A 2.0000 in
09325238 N/A PCI Procal Inc. VTRY-R Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 17600 lbf N/A 27200 lbf N/A 5.5000 in N/A 2.2500 in
09325239 N/A PCI Procal Inc. VTRY-R Series 1.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 35870 lbf N/A 58400 lbf N/A 6.5000 in N/A 2.7500 in
07148470 N/A PCI Procal Inc. VTRY-SS Series 1.1250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 17600 lbf N/A 27200 lbf N/A 5.0000 in N/A 2.0000 in
09325252 N/A PCI Procal Inc. VTRY-SS Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 6118 lbf N/A 5171 lbf N/A 5.5000 in N/A 2.2500 in
09325256 N/A PCI Procal Inc. VTRY-HT Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 2565 lbf N/A 2168 lbf N/A 3.0000 in N/A 1.2500 in
09325262 N/A PCI Procal Inc. VTRY-HT Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 6118 lbf N/A 5171 lbf N/A 5.5000 in N/A 2.2500 in
09325271 N/A PCI Procal Inc. NVTRY Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 6483 lbf N/A 5216 lbf N/A 5.5000 in N/A 2.2500 in
07840691 N/A PCI Procal Inc. MVTRY Series 10 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller N/A 1680.899 lbf N/A 1146.067 lbf N/A 60 mm N/A 22 mm
09325278 N/A PCI Procal Inc. MVTRY Series 55 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller N/A 35730.337 lbf N/A 55955.056 lbf N/A 190 mm N/A 70 mm
09325279 N/A PCI Procal Inc. MVTRY Series 70 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller N/A 57752.809 lbf N/A 82247.191 lbf N/A 240 mm N/A 76 mm
03473498 N/A PCI Procal Inc. MVTRY Series 30 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller N/A 17573.034 lbf N/A 27188.764 lbf N/A 140 mm N/A 54 mm
09325277 N/A PCI Procal Inc. MVTRY Series 45 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller N/A 35730.337 lbf N/A 58359.551 lbf N/A 165 mm N/A 68 mm
09325280 N/A PCI Procal Inc. MVTRY Series 70 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller N/A 57752.809 lbf N/A 82247.191 lbf N/A 290 mm N/A 76 mm
09325272 N/A PCI Procal Inc. MVTRY Series 15 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller N/A 3622.472 lbf N/A 2247.191 lbf N/A 75 mm N/A 32 mm
09325273 N/A PCI Procal Inc. MVTRY Series 19 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller N/A 4330.337 lbf N/A 2943.820 lbf N/A 90 mm N/A 38 mm
Unit of Measure
1 2 3 4