Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09325274 | N/A PCI Procal Inc. MVTRY Series 20 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller | N/A 4330.337 lbf | N/A 2943.820 lbf | N/A 90 mm | N/A 38 mm |
| 09325275 | N/A PCI Procal Inc. MVTRY Series 20 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller | N/A 10865.169 lbf | N/A 7626.966 lbf | N/A 90 mm | N/A 38 mm |
| 09325276 | N/A PCI Procal Inc. MVTRY Series 25 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller | N/A 14292.135 lbf | N/A 20000 lbf | N/A 110 mm | N/A 44 mm |
| 09325264 | N/A PCI Procal Inc. NVTRY Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 3624 lbf | N/A 2248 lbf | N/A 2.5000 in | N/A 1.2500 in |
| 09325263 | N/A PCI Procal Inc. NVTRY Series 0.4380 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 1683 lbf | N/A 1147 lbf | N/A 2.5000 in | N/A 0.8800 in |
| 09325265 | N/A PCI Procal Inc. NVTRY Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 3624 lbf | N/A 2248 lbf | N/A 3.0000 in | N/A 1.2500 in |
| 09325266 | N/A PCI Procal Inc. NVTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 4334 lbf | N/A 2945 lbf | N/A 3.5000 in | N/A 1.5000 in |
| 09325267 | N/A PCI Procal Inc. NVTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 4334 lbf | N/A 2945 lbf | N/A 3.5000 in | N/A 1.6250 in |
| 09325268 | N/A PCI Procal Inc. NVTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 5390 lbf | N/A 3507 lbf | N/A 3.7500 in | N/A 1.5000 in |
| 09325269 | N/A PCI Procal Inc. NVTRY Series 1.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 6118 lbf | N/A 4586 lbf | N/A 4.5000 in | N/A 1.7500 in |
| 09325270 | N/A PCI Procal Inc. NVTRY Series 1.1250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 6483 lbf | N/A 5216 lbf | N/A 5.0000 in | N/A 2.0000 in |
| 09298181 | N/A PCI Procal Inc. VTRY-R Series 3.7560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 134600 lbf | N/A 250000 lbf | N/A 10.5000 in | N/A 4.7500 in |
| 09325242 | N/A PCI Procal Inc. VTRY-R Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 137300 lbf | N/A 276000 lbf | N/A 11.5000 in | N/A 5.2500 in |
| 09325243 | N/A PCI Procal Inc. VTRY-R Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 137300 lbf | N/A 276000 lbf | N/A 12.5000 in | N/A 5.2500 in |
| 09325244 | N/A PCI Procal Inc. VTRY-R Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 137300 lbf | N/A 276000 lbf | N/A 14.5000 in | N/A 5.2500 in |
| 09325245 | N/A PCI Procal Inc. VTRY-R Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 137300 lbf | N/A 276000 lbf | N/A 16.5000 in | N/A 5.2500 in |
| 09325246 | N/A PCI Procal Inc. VTRY-R Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 137300 lbf | N/A 276000 lbf | N/A 18.5000 in | N/A 5.2500 in |
| 09325254 | N/A PCI Procal Inc. VTRY-HT Series 0.4380 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 1276 lbf | N/A 1114 lbf | N/A 2.5000 in | N/A 0.8800 in |
| 09325230 | N/A PCI Procal Inc. VTRY-R Series 0.4380 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 1683 lbf | N/A 1147 lbf | N/A 2.5000 in | N/A 0.8800 in |
| 09325255 | N/A PCI Procal Inc. VTRY-HT Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 2565 lbf | N/A 2168 lbf | N/A 2.5000 in | N/A 1.2500 in |
| 09325247 | N/A PCI Procal Inc. VTRY-R Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 137300 lbf | N/A 276000 lbf | N/A 20.5000 in | N/A 5.2500 in |
| 09325232 | N/A PCI Procal Inc. VTRY-R Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 3624 lbf | N/A 2248 lbf | N/A 3.0000 in | N/A 1.2500 in |
| 06295190 | N/A PCI Procal Inc. VTRY-R Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 4334 lbf | N/A 2945 lbf | N/A 3.5000 in | N/A 1.5000 in |
| 07148465 | N/A PCI Procal Inc. VTRY-SS Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 2735 lbf | N/A 2524 lbf | N/A 3.5000 in | N/A 1.6250 in |
| 09325257 | N/A PCI Procal Inc. VTRY-HT Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 2735 lbf | N/A 2524 lbf | N/A 3.5000 in | N/A 1.5000 in |