Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 07148457 | N/A PCI Procal Inc. VTRY Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 137300 lbf | N/A 276000 lbf | N/A 12.5000 in | N/A 5.2500 in |
| 07148458 | N/A PCI Procal Inc. VTRY Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 137300 lbf | N/A 276000 lbf | N/A 14.5000 in | N/A 5.2500 in |
| 07148459 | N/A PCI Procal Inc. VTRY Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 137300 lbf | N/A 276000 lbf | N/A 16.5000 in | N/A 5.2500 in |
| 07148460 | N/A PCI Procal Inc. VTRY Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 137300 lbf | N/A 276000 lbf | N/A 18.5000 in | N/A 5.2500 in |
| 07148463 | N/A PCI Procal Inc. VTRY Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 137300 lbf | N/A 276000 lbf | N/A 20.5000 in | N/A 5.2500 in |
| 09325231 | N/A PCI Procal Inc. VTRY-R Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 3624 lbf | N/A 2248 lbf | N/A 2.5000 in | N/A 1.2500 in |
| 09325233 | N/A PCI Procal Inc. VTRY-R Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 4334 lbf | N/A 2945 lbf | N/A 3.5000 in | N/A 1.6250 in |
| 09325234 | N/A PCI Procal Inc. VTRY-R Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 5390 lbf | N/A 3507 lbf | N/A 3.7500 in | N/A 1.5000 in |
| 09325235 | N/A PCI Procal Inc. VTRY-R Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 10880 lbf | N/A 7630 lbf | N/A 3.7500 in | N/A 1.5000 in |
| 09325237 | N/A PCI Procal Inc. VTRY-R Series 1.1250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 17600 lbf | N/A 27200 lbf | N/A 5.0000 in | N/A 2.0000 in |
| 09325238 | N/A PCI Procal Inc. VTRY-R Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 17600 lbf | N/A 27200 lbf | N/A 5.5000 in | N/A 2.2500 in |
| 09325239 | N/A PCI Procal Inc. VTRY-R Series 1.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 35870 lbf | N/A 58400 lbf | N/A 6.5000 in | N/A 2.7500 in |
| 07148470 | N/A PCI Procal Inc. VTRY-SS Series 1.1250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 17600 lbf | N/A 27200 lbf | N/A 5.0000 in | N/A 2.0000 in |
| 09325252 | N/A PCI Procal Inc. VTRY-SS Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 6118 lbf | N/A 5171 lbf | N/A 5.5000 in | N/A 2.2500 in |
| 09325256 | N/A PCI Procal Inc. VTRY-HT Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 2565 lbf | N/A 2168 lbf | N/A 3.0000 in | N/A 1.2500 in |
| 09325262 | N/A PCI Procal Inc. VTRY-HT Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 6118 lbf | N/A 5171 lbf | N/A 5.5000 in | N/A 2.2500 in |
| 09325271 | N/A PCI Procal Inc. NVTRY Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 6483 lbf | N/A 5216 lbf | N/A 5.5000 in | N/A 2.2500 in |
| 07840691 | N/A PCI Procal Inc. MVTRY Series 10 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller | N/A 1680.899 lbf | N/A 1146.067 lbf | N/A 60 mm | N/A 22 mm |
| 09325278 | N/A PCI Procal Inc. MVTRY Series 55 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller | N/A 35730.337 lbf | N/A 55955.056 lbf | N/A 190 mm | N/A 70 mm |
| 09325279 | N/A PCI Procal Inc. MVTRY Series 70 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller | N/A 57752.809 lbf | N/A 82247.191 lbf | N/A 240 mm | N/A 76 mm |
| 03473498 | N/A PCI Procal Inc. MVTRY Series 30 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller | N/A 17573.034 lbf | N/A 27188.764 lbf | N/A 140 mm | N/A 54 mm |
| 09325277 | N/A PCI Procal Inc. MVTRY Series 45 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller | N/A 35730.337 lbf | N/A 58359.551 lbf | N/A 165 mm | N/A 68 mm |
| 09325280 | N/A PCI Procal Inc. MVTRY Series 70 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller | N/A 57752.809 lbf | N/A 82247.191 lbf | N/A 290 mm | N/A 76 mm |
| 09325272 | N/A PCI Procal Inc. MVTRY Series 15 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller | N/A 3622.472 lbf | N/A 2247.191 lbf | N/A 75 mm | N/A 32 mm |
| 09325273 | N/A PCI Procal Inc. MVTRY Series 19 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller | N/A 4330.337 lbf | N/A 2943.820 lbf | N/A 90 mm | N/A 38 mm |