Item # |
Item Name |
Manufacturer Part Number |
Balls Per Circuit |
Balls Per Nut |
Dynamic Load Rating |
|---|---|---|---|---|---|
| 01072083 | N/A Nook SRT Series 0.6310 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN10409 | Balls Per Circuit N/A 68 | Balls Per Nut N/A 68 | Dynamic Load Rating N/A 815 lb |
| 01072130 | N/A Nook SRT Series 0.8750 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN8277 | Balls Per Circuit N/A 91 | Balls Per Nut N/A 182 | Dynamic Load Rating N/A 1942 lb |
| 01072186 | N/A Nook SRT Series 0.3750 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN9574 | Balls Per Circuit N/A 60 | Balls Per Nut N/A 60 | Dynamic Load Rating N/A 136 lb |
| 01072266 | N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN1990 | Balls Per Circuit N/A 125 | Balls Per Nut N/A 250 | Dynamic Load Rating N/A 4198 lb |
| 01442301 | N/A Nook SRT Series 0.7500 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN7201 | Balls Per Circuit N/A 70 | Balls Per Nut N/A 70 | Dynamic Load Rating N/A 1100 lb |
| 01502217 | N/A Nook SRT Series 0.6310 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN7645 | Balls Per Circuit N/A 68 | Balls Per Nut N/A 68 | Dynamic Load Rating N/A 140 lb |
| 01544736 | N/A Nook SRT Series 2.2500 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN7516 | Balls Per Circuit N/A 78 | Balls Per Nut N/A 156 | Dynamic Load Rating N/A 21306 lb |
| 01544737 | N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN7654 | Balls Per Circuit N/A 44 | Balls Per Nut N/A 88 | Dynamic Load Rating N/A 7242 lb |
| 01544738 | N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN8278 | Balls Per Circuit N/A 86 | Balls Per Nut N/A 172 | Dynamic Load Rating N/A 3224 lb |
| 01544739 | N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN8280 | Balls Per Circuit N/A 30 | Balls Per Nut N/A 59 | Dynamic Load Rating N/A 7560 lb |
| 01544750 | N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN8280 | Balls Per Circuit N/A 30 | Balls Per Nut N/A 60 | Dynamic Load Rating N/A 7560 lb |
| 01607773 | N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN1550 | Balls Per Circuit N/A 65 | Balls Per Nut N/A 130 | Dynamic Load Rating N/A 12320 lb |
| 01607774 | N/A Nook SRT Series 0.3750 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN7502 | Balls Per Circuit N/A 60 | Balls Per Nut N/A 120 | Dynamic Load Rating N/A 272 lb |
| 01630201 | N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN1050 | Balls Per Circuit N/A 91 | Balls Per Nut N/A 182 | Dynamic Load Rating N/A 3440 lb |
| 01630202 | N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SEL10066 | Balls Per Circuit N/A 91 | Balls Per Nut N/A 364 | Dynamic Load Rating N/A 3440 lb |
| 02057016 | N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN8278 | Balls Per Circuit N/A 86 | Balls Per Nut N/A 173 | Dynamic Load Rating N/A 3224 lb |
| 02064350 | N/A Nook SRT Series 0.3750 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN9576 | Balls Per Circuit N/A 60 | Balls Per Nut N/A 60 | Dynamic Load Rating N/A 136 lb |
| 02065128 | N/A Nook SRT Series 2.2500 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN4555 | Balls Per Circuit N/A 83 | Balls Per Nut N/A 166 | Dynamic Load Rating N/A 26538 lb |
| 02094616 | N/A Nook SRT Series 0.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN10094 | Balls Per Circuit N/A 40 | Balls Per Nut N/A 80 | Dynamic Load Rating N/A 973 lb |
| 02094617 | N/A Nook SRT Series 1.2500 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN10104 | Balls Per Circuit N/A 46 | Balls Per Nut N/A 92 | Dynamic Load Rating N/A 2745 lb |
| 02094618 | N/A Nook SRT Series 0.6310 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN10113 | Balls Per Circuit N/A 37 | Balls Per Nut N/A 74 | Dynamic Load Rating N/A 960 lb |
| 02094620 | N/A Nook SRT Series 1.2500 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN10189 | Balls Per Circuit N/A 130 | Balls Per Nut N/A 260 | Dynamic Load Rating N/A 3336 lb |
| 02094623 | N/A Nook SRT Series 1.1500 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN1566 | Balls Per Circuit N/A 121 | Balls Per Nut N/A 242 | Dynamic Load Rating N/A 2370 lb |
| 02094624 | N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN1995 | Balls Per Circuit N/A 30 | Balls Per Nut N/A 60 | Dynamic Load Rating N/A 7560 lb |
| 02094627 | N/A Nook SRT Series 0.7500 Inch (in) Circle Diameter Ball Nut | Manufacturer Part Number N/A SBN7202 | Balls Per Circuit N/A 70 | Balls Per Nut N/A 140 | Dynamic Load Rating N/A 2200 lb |