COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 163 of 163 | Results Per Page | View | Unit of Measure
« 6 7 

Item #

Item Name

Axial Static Load Capacity

Outside Diameter

Radial Dynamic Load Capacity

N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 900 lbf N/A 0.75 in N/A 900 lbf
N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 550 lbf N/A 0.63 in N/A 550 lbf
N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 9840 lbf N/A 2.06 in N/A 9840 lbf
N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8120 lbf N/A 1.31 in N/A 8120 lbf
N/A RBC® 2.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 10150 lbf N/A 2.88 in N/A 10150 lbf
N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 13800 lbf N/A 2.2500 in N/A 13800 lbf
N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 13800 lbf N/A 2.2500 in N/A 13800 lbf
N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 9840 lbf N/A 2.06 in N/A 9840 lbf
N/A RBC® B542DDFS428, Project Industrial Bearing N/A N/A N/A
N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 3750 lbf N/A 1.19 in N/A 3750 lbf
N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 3280 lbf N/A 1.06 in N/A 3280 lbf
N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 4220 lbf N/A 1.31 in N/A 4220 lbf
N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5950 lbf N/A 1.75 in N/A 5950 lbf
151 - 163 of 163 | Results Per Page | View | Unit of Measure
« 6 7