Item # |
Item Name |
Full Load Current |
Full Load Torque |
Input Power |
Insulation Class |
|---|---|---|---|---|---|
| 04374060 | N/A Bodine 447.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 9 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 04382224 | N/A Bodine 9.4 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.00 A | Full Load Torque N/A 350 in·lb | Input Power N/A 1/6 hp | Insulation Class N/A F |
| 04382225 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.90 A | Full Load Torque N/A 240 in·lb | Input Power N/A 3/8 hp | Insulation Class N/A F |
| 04496518 | N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.00 A | Full Load Torque N/A 28 in·lb | Input Power N/A 1/6 hp | Insulation Class N/A F |
| 04549091 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.00 A | Full Load Torque N/A 53 in·lb | Input Power N/A 1/6 hp | Insulation Class N/A F |
| 04550723 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.00 A | Full Load Torque N/A 160 in·lb | Input Power N/A 1/6 hp | Insulation Class N/A F |
| 04772940 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 2.70 A | Full Load Torque N/A 1000 in·lb | Input Power N/A 3/4 hp | Insulation Class N/A F |
| 04817635 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 77 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 04883186 | N/A Bodine 5.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 210 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 05233643 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 106 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 05248144 | N/A Bodine 39.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 157 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 05326911 | N/A Bodine 10.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 200 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 05369162 | N/A Bodine 19.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.00 A | Full Load Torque N/A 350 in·lb | Input Power N/A 1/6 hp | Insulation Class N/A F |
| 05417480 | N/A Bodine 113.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.90 A | Full Load Torque N/A 184 in·lb | Input Power N/A 3/8 hp | Insulation Class N/A F |
| 05503589 | N/A Bodine 26.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 195 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 05576091 | N/A Bodine 0.4 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.00 A | Full Load Torque N/A 350 in·lb | Input Power N/A 1/6 hp | Insulation Class N/A F |
| 05577286 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.90 A | Full Load Torque N/A 270 in·lb | Input Power N/A 3/8 hp | Insulation Class N/A F |
| 05895471 | N/A Bodine 123.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 46 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 05916877 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 2.90 A | Full Load Torque N/A 350 in·lb | Input Power N/A 1/4 hp | Insulation Class N/A B |
| 06022846 | N/A Bodine 181.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 31 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 06115095 | N/A Bodine 31.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 190 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 06172685 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 2.70 A | Full Load Torque N/A 540 in·lb | Input Power N/A 3/4 hp | Insulation Class N/A F |
| 06234655 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 2.90 A | Full Load Torque N/A 81 in·lb | Input Power N/A 1/4 hp | Insulation Class N/A B |
| 06641624 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 2.90 A | Full Load Torque N/A 162 in·lb | Input Power N/A 1/4 hp | Insulation Class N/A B |
| 06751231 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 2.90 A | Full Load Torque N/A 243 in·lb | Input Power N/A 1/4 hp | Insulation Class N/A B |