Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Closure Type |
Outside Diameter |
|---|---|---|---|---|---|
| 02747625 | N/A NTN 72B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7205BGC3 | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 52 mm |
| 00060723 | N/A NTN 73B Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7315BL1G | Bore Diameter N/A 75 mm | Closure Type N/A Open | Outside Diameter N/A 160 mm |
| 02282259 | N/A NTN 73B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7310BGC3 | Bore Diameter N/A 50 mm | Closure Type N/A Open | Outside Diameter N/A 110 mm |
| 00060232 | N/A NTN 73B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7306BL1G | Bore Diameter N/A 30 mm | Closure Type N/A Open | Outside Diameter N/A 72 mm |
| 00060681 | N/A NTN 73B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7314BL1G | Bore Diameter N/A 70 mm | Closure Type N/A Open | Outside Diameter N/A 150 mm |
| 00059190 | N/A NTN 72B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7204BG | Bore Diameter N/A 20 mm | Closure Type N/A Open | Outside Diameter N/A 47 mm |
| 00059468 | N/A NTN 72B Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7211B | Bore Diameter N/A 55 mm | Closure Type N/A Open | Outside Diameter N/A 100 mm |
| 00060444 | N/A NTN 73B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7310BG | Bore Diameter N/A 50 mm | Closure Type N/A Open | Outside Diameter N/A 110 mm |
| 00059644 | N/A NTN 72B Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7215B | Bore Diameter N/A 75 mm | Closure Type N/A Open | Outside Diameter N/A 130 mm |
| 00060315 | N/A NTN 73B Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7308B | Bore Diameter N/A 40 mm | Closure Type N/A Open | Outside Diameter N/A 90 mm |
| 00060590 | N/A NTN 73B Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7313 | Bore Diameter N/A 65 mm | Closure Type N/A Open | Outside Diameter N/A 140 mm |
| 00060286 | N/A NTN 73B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7307BG | Bore Diameter N/A 35 mm | Closure Type N/A Open | Outside Diameter N/A 80 mm |
| 05050912 | N/A NTN 72C Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7206CP5 | Bore Diameter N/A 30 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |
| 00061356 | N/A NTN 74B Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7415BG | Bore Diameter N/A 75 mm | Closure Type N/A Open | Outside Diameter N/A 190 mm |
| 00059798 | N/A NTN 72B Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7218BG | Bore Diameter N/A 90 mm | Closure Type N/A Open | Outside Diameter N/A 160 mm |
| 00060757 | N/A NTN 73B Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7316BG | Bore Diameter N/A 80 mm | Closure Type N/A Open | Outside Diameter N/A 170 mm |
| 00061173 | N/A NTN 74B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7407BG | Bore Diameter N/A 35 mm | Closure Type N/A Open | Outside Diameter N/A 100 mm |
| 00060869 | N/A NTN 73B Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7318BL1G | Bore Diameter N/A 90 mm | Closure Type N/A Open | Outside Diameter N/A 190 mm |
| 00060713 | N/A NTN 73B Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7315BG | Bore Diameter N/A 75 mm | Closure Type N/A Open | Outside Diameter N/A 160 mm |
| 00060217 | N/A NTN 73B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7306B | Bore Diameter N/A 30 mm | Closure Type N/A Open | Outside Diameter N/A 72 mm |
| 00060514 | N/A NTN 73B Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7311BG | Bore Diameter N/A 55 mm | Closure Type N/A Open | Outside Diameter N/A 120 mm |
| 03475868 | N/A NTN BST Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A BST40X90-1BP4 | Bore Diameter N/A 40 mm | Closure Type N/A Open | Outside Diameter N/A 90 mm |
| 00059226 | N/A NTN 72B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7205BL1G | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 52 mm |
| 03735556 | N/A NTN 73 Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7311 | Bore Diameter N/A 55 mm | Closure Type N/A Open | Outside Diameter N/A 120 mm |
| 00060560 | N/A NTN 73B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7312BG | Bore Diameter N/A 60 mm | Closure Type N/A Open | Outside Diameter N/A 130 mm |