Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 00044647 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3208C3 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 80 mm |
| 02108987 | N/A NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5312NRC3 | Bore Diameter N/A 60 mm | Fillet Radius N/A 2.1 mm | Outside Diameter N/A 130 mm |
| 00045917 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5305 | Bore Diameter N/A 25 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 62 mm |
| 02300242 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5310 | Bore Diameter N/A 50 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 110 mm |
| 00044737 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3209C3 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 85 mm |
| 00043812 | N/A NTN 10 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5200CZZC3 | Bore Diameter N/A 10 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 30 mm |
| 01447731 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3305 | Bore Diameter N/A 25 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 62 mm |
| 02300230 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5207 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 72 mm |
| 00045282 | N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3215C3 | Bore Diameter N/A 75 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 130 mm |
| 03735412 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5206ZZ | Bore Diameter N/A 30 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 62 mm |
| 03735409 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5205CZZC3 | Bore Diameter N/A 25 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 52 mm |
| 00048593 | N/A NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5313C3 | Bore Diameter N/A 65 mm | Fillet Radius N/A 2.1 mm | Outside Diameter N/A 140 mm |
| 00046562 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3311C3 | Bore Diameter N/A 50 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 120 mm |
| 00047598 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5309C3 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 100 mm |
| 00043981 | N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5203C3 | Bore Diameter N/A 17 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 40 mm |
| 02249715 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5208CZZ | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 80 mm |
| 00047681 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5309NRC3 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 100 mm |
| 00045714 | N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5302 | Bore Diameter N/A 15 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 42 mm |
| 02300585 | N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5315C3 | Bore Diameter N/A 75 mm | Fillet Radius N/A 2.1 mm | Outside Diameter N/A 160 mm |
| 00044941 | N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3211C3 | Bore Diameter N/A 55 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 100 mm |
| 04435877 | N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5302CZZ | Bore Diameter N/A 15 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 42 mm |
| 00046737 | N/A NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3313C3 | Bore Diameter N/A 65 mm | Fillet Radius N/A 2.1 mm | Outside Diameter N/A 140 mm |
| 00044838 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5209C3 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 85 mm |
| 02300233 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5209 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 85 mm |
| 02300577 | N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5302C3 | Bore Diameter N/A 15 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 42 mm |