Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 00045755 | N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5303 | Bore Diameter N/A 17 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 47 mm |
| 00046616 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5306 | Bore Diameter N/A 30 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 72 mm |
| 00044823 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3210C3 | Bore Diameter N/A 50 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 90 mm |
| 03531554 | N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5215WC3 | Bore Diameter N/A 75 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 130 mm |
| 02392302 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5307CZZC3 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 80 mm |
| 02300236 | N/A NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5212 | Bore Diameter N/A 60 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 110 mm |
| 00046423 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3310C3 | Bore Diameter N/A 50 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 110 mm |
| 00046223 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3308C3 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 90 mm |
| 00045830 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5304 | Bore Diameter N/A 20 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 52 mm |
| 00045927 | N/A NTN 80 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5216C3 | Bore Diameter N/A 80 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 140 mm |
| 00046036 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3306C3 | Bore Diameter N/A 30 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 72 mm |
| 05632307 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3205 | Bore Diameter N/A 25 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 52 mm |
| 04510628 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3209 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 85 mm |
| 02288666 | N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3211 | Bore Diameter N/A 55 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 100 mm |
| 00045371 | N/A NTN 80 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3216C3 | Bore Diameter N/A 80 mm | Fillet Radius N/A 2.2 mm | Outside Diameter N/A 140 mm |
| 00045429 | N/A NTN 85 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3217C3 | Bore Diameter N/A 85 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 150 mm |
| 02770626 | N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3303 | Bore Diameter N/A 17 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 47 mm |
| 03664030 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3305EAX2CS08PX4 | Bore Diameter N/A 25 mm | Fillet Radius N/A 1.016 mm | Outside Diameter N/A 62 mm |
| 04435876 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3306 | Bore Diameter N/A 30 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 72 mm |
| 04510627 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3308 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 90 mm |
| 04510614 | N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 3315 | Bore Diameter N/A 75 mm | Fillet Radius N/A 2.1 mm | Outside Diameter N/A 160 mm |
| 02300220 | N/A NTN 10 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5200 | Bore Diameter N/A 10 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 30 mm |
| 02288591 | N/A NTN 10 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5200CLLU | Bore Diameter N/A 10 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 30 mm |
| 03929960 | N/A NTN 10 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5200CZZ | Bore Diameter N/A 10 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 30 mm |
| 02300525 | N/A NTN 12 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | Manufacturer Part Number N/A 5201 | Bore Diameter N/A 12 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 32 mm |