COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
251 - 275 of 588 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL206-104 N/A 1.2500 in N/A 0.9370 in N/A 1.4055 in
N/A NTN NPC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A NPC106RPC N/A 1.3750 in N/A 1.0000 in N/A 1.5315 in
N/A NTN AS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AS206-102D1 N/A 1.1250 in N/A 1.1417 in N/A 1.1417 in
N/A NTN UC3 Series 110 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC310D1 N/A 50 mm N/A 61 mm N/A 61 mm
N/A NTN UC2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A UC209-110D1 N/A 1.6250 in N/A 1.9370 in N/A 1.9370 in
N/A NTN UC2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UC211-203D1 N/A 2.1875 in N/A 2.1890 in N/A 2.189 in
N/A NTN UC3 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A UC307-106D1 N/A 1.3750 in N/A 1.8898 in N/A 1.8898 in
N/A NTN AEL2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL204-012D1 N/A 0.7500 in N/A 0.8465 in N/A 1.2205 in
N/A NTN UC2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UC211-200D1 N/A 2.0000 in N/A 2.1890 in N/A 2.189 in
N/A NTN UC2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC207D1 N/A 35 mm N/A 42.9 mm N/A 42.90 mm
N/A NTN UEL2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL211-200D1 N/A 2.0000 in N/A 2.1850 in N/A 2.8110 in
N/A NTN UELS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS209-111D1NR N/A 1.6875 in N/A 1.6850 in N/A 2.2165 in
N/A NTN UC2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A UC212-207D1 N/A 2.4375 in N/A 2.5630 in N/A 2.5630 in
N/A NTN AEL2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AEL206 N/A 30 mm N/A 23.80 mm N/A 35.70 mm
N/A NTN UCX Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX12-207D1 N/A 2.4375 in N/A 2.5630 in N/A 2.5630 in
N/A NTN NPS Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS008RPC N/A 0.5000 in N/A 0.7480 in N/A 1.126 in
N/A NTN AEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL210-200D1 N/A 2.0000 in N/A 1.1890 in N/A 1.7205 in
N/A NTN UEL2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL208-108D1 N/A 1.5000 in N/A 1.6850 in N/A 2.2165 in
N/A NTN A-UEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL205-100D1 N/A 1.0000 in N/A 1.3740 in N/A 1.748 in
N/A NTN AEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL209-112D1 N/A 1.7500 in N/A 1.1890 in N/A 1.7205 in
N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS206-102D1NR N/A 1.1250 in N/A 0.9370 in N/A 1.4055 in
N/A NTN UCS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCS204LD1NR N/A 20 mm N/A 31 mm N/A 31 mm
N/A NTN ULE3 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL307-107D1 N/A 1.4375 in N/A 1.5000 in N/A 2.0315 in
N/A NTN AEL2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AEL208D1 N/A 40 mm N/A 30.20 mm N/A 43.70 mm
N/A NTN A-UEL2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL211-200D1 N/A 2.0000 in N/A 2.1850 in N/A 2.8110 in
251 - 275 of 588 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »