Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 03656210 | N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC206-104D1LLJ | Bore Diameter N/A 1.2500 in | Inside Ring Width N/A 1.5000 in | Overall Width N/A 1-1/2 in |
| 01374142 | N/A NTN UC2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC206HT2D1 | Bore Diameter N/A 30 mm | Inside Ring Width N/A 38.1 mm | Overall Width N/A 38.10 mm |
| 02300186 | N/A NTN UC2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC207-105D1 | Bore Diameter N/A 1.3125 in | Inside Ring Width N/A 1.6890 in | Overall Width N/A 1.689 in |
| 04749414 | N/A NTN UC2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC207-107HT2D1 | Bore Diameter N/A 35 mm | Inside Ring Width N/A 1.6890 in | Overall Width N/A 1.689 in |
| 05605338 | N/A NTN UC2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC207HT2D1 | Bore Diameter N/A 35 mm | Inside Ring Width N/A 42.9 mm | Overall Width N/A 42.90 mm |
| 04803947 | N/A NTN UC2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC208-108D1LLJ | Bore Diameter N/A 1.5000 in | Inside Ring Width N/A 1.9370 in | Overall Width N/A 1.9370 in |
| 01981818 | N/A NTN UC2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC210-113D1 | Bore Diameter N/A 1.8125 in | Inside Ring Width N/A 2.0315 in | Overall Width N/A 2.0315 in |
| 06062793 | N/A NTN UC2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC211-200HT2D1 | Bore Diameter N/A 2.0000 in | Inside Ring Width N/A 2.1890 in | Overall Width N/A 2.189 in |
| 02282743 | N/A NTN UC2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC211-201D1 | Bore Diameter N/A 2.0625 in | Inside Ring Width N/A 2.1890 in | Overall Width N/A 2.189 in |
| 01981823 | N/A NTN UC2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC211-202D1 | Bore Diameter N/A 2.1250 in | Inside Ring Width N/A 2.1890 in | Overall Width N/A 2.189 in |
| 02731770 | N/A NTN UC2 Series 4.9213 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC214-212D1 | Bore Diameter N/A 2.7500 in | Inside Ring Width N/A 2.9370 in | Overall Width N/A 2.937 in |
| 02731772 | N/A NTN UC2 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC215-300D1 | Bore Diameter N/A 3.0000 in | Inside Ring Width N/A 3.0630 in | Overall Width N/A 3.0630 in |
| 02282753 | N/A NTN UC2 Series 6.2992 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC218-308D1 | Bore Diameter N/A 3.5000 in | Inside Ring Width N/A 3.7795 in | Overall Width N/A 3.7795 in |
| 02282758 | N/A NTN UC3 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC306-103D1 | Bore Diameter N/A 1.1875 in | Inside Ring Width N/A 1.4961 in | Overall Width N/A 1.4961 in |
| 02362412 | N/A NTN UC3 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC307-104D1 | Bore Diameter N/A 1.2500 in | Inside Ring Width N/A 1.8898 in | Overall Width N/A 1.8898 in |
| 02282761 | N/A NTN UC3 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC307D1 | Bore Diameter N/A 35 mm | Inside Ring Width N/A 48 mm | Overall Width N/A 48 mm |
| 02282769 | N/A NTN UC3 Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC311-200D1 | Bore Diameter N/A 2.0000 in | Inside Ring Width N/A 2.5984 in | Overall Width N/A 2.5984 in |
| 03432887 | N/A NTN UC3 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC312-204D1 | Bore Diameter N/A 2.2500 in | Inside Ring Width N/A 2.7953 in | Overall Width N/A 2.7953 in |
| 02282771 | N/A NTN UC3 Series 5.5118 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC313-208D1 | Bore Diameter N/A 2.5000 in | Inside Ring Width N/A 2.9528 in | Overall Width N/A 2.9528 in |
| 02058209 | N/A NTN UC3 Series 140 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC313D1 | Bore Diameter N/A 65 mm | Inside Ring Width N/A 75 mm | Overall Width N/A 75 mm |
| 06242530 | N/A NTN UC3 Series 200 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC319D1 | Bore Diameter N/A 95 mm | Inside Ring Width N/A 103 mm | Overall Width N/A 103 mm |
| 02282777 | N/A NTN UC3 Series 8.4646 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC320-315D1 | Bore Diameter N/A 3.9375 in | Inside Ring Width N/A 4.2520 in | Overall Width N/A 4.2520 in |
| 03159572 | N/A NTN UCX Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UCX05D1 | Bore Diameter N/A 25 mm | Inside Ring Width N/A 38.1 mm | Overall Width N/A 38.10 mm |
| 02283076 | N/A NTN UCX Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UCX06-103D1 | Bore Diameter N/A 1.1875 in | Inside Ring Width N/A 1.6890 in | Overall Width N/A 1.689 in |
| 00597634 | N/A NTN UCX Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UCX06D1 | Bore Diameter N/A 30 mm | Inside Ring Width N/A 42.9 mm | Overall Width N/A 42.90 mm |