Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 02283104 | N/A NTN UEL2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UEL208D1 | Bore Diameter N/A 40 mm | Inside Ring Width N/A 42.8 mm | Overall Width N/A 56.30 mm |
| 03639444 | N/A NTN NPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A NPS107RPC | Bore Diameter N/A 1.4375 in | Inside Ring Width N/A 1.0000 in | Overall Width N/A 1.5315 in |
| 00585927 | N/A NTN UC2 Series 85 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC209D1 | Bore Diameter N/A 45 mm | Inside Ring Width N/A 49.20 mm | Overall Width N/A 49.200 mm |
| 00087748 | N/A NTN AELS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A AELS205-100N | Bore Diameter N/A 1.0000 in | Inside Ring Width N/A 0.8465 in | Overall Width N/A 1.2205 in |
| 02133725 | N/A NTN ASS2 Series 40 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A ASS202NR | Bore Diameter N/A 15 mm | Inside Ring Width N/A 22 mm | Overall Width N/A 22 mm |
| 01440715 | N/A NTN ASS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A ASS201-008NR | Bore Diameter N/A 0.5000 in | Inside Ring Width N/A 0.8661 in | Overall Width N/A 0.8661 in |
| 00087759 | N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A AELS206-102N | Bore Diameter N/A 1.1250 in | Inside Ring Width N/A 0.9370 in | Overall Width N/A 1.4055 in |
| 01981819 | N/A NTN UC2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC210-114D1 | Bore Diameter N/A 1.8750 in | Inside Ring Width N/A 2.0315 in | Overall Width N/A 2.0315 in |
| 04670531 | N/A NTN UC3 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC306D1 | Bore Diameter N/A 30 mm | Inside Ring Width N/A 38 mm | Overall Width N/A 38 mm |
| 00062391 | N/A NTN AEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A AEL207-106D1 | Bore Diameter N/A 1.3750 in | Inside Ring Width N/A 1.0000 in | Overall Width N/A 1.5315 in |
| 00584957 | N/A NTN UCS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UCS205-100D1NR | Bore Diameter N/A 1.0000 in | Inside Ring Width N/A 1.3386 in | Overall Width N/A 1.3386 in |
| 01981873 | N/A NTN A-UEL2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A A-UEL212-207D1 | Bore Diameter N/A 2.4375 in | Inside Ring Width N/A 2.4370 in | Overall Width N/A 3.0630 in |
| 02283027 | N/A NTN UCS2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UCS211-200LD1NR | Bore Diameter N/A 2.0000 in | Inside Ring Width N/A 2.1890 in | Overall Width N/A 2.189 in |
| 02362414 | N/A NTN UC3 Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC311-203D1 | Bore Diameter N/A 2.1875 in | Inside Ring Width N/A 2.5984 in | Overall Width N/A 2.5984 in |
| 02283021 | N/A NTN UCS2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UCS209-110LD1NR | Bore Diameter N/A 1.6250 in | Inside Ring Width N/A 1.9370 in | Overall Width N/A 1.9370 in |
| 03639483 | N/A NTN NPC Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A NPC010RPC | Bore Diameter N/A 0.6250 in | Inside Ring Width N/A 0.7480 in | Overall Width N/A 1.126 in |
| 00584417 | N/A NTN UEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UEL206-103D1 | Bore Diameter N/A 1.1875 in | Inside Ring Width N/A 1.4370 in | Overall Width N/A 1.9055 in |
| 00062363 | N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A AEL206-103D1 | Bore Diameter N/A 1.1875 in | Inside Ring Width N/A 0.9370 in | Overall Width N/A 1.4055 in |
| 02283019 | N/A NTN UCS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UCS206-104LD1NR | Bore Diameter N/A 1.2500 in | Inside Ring Width N/A 1.5000 in | Overall Width N/A 1-1/2 in |
| 02283089 | N/A NTN UCX Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UCX14-212D1 | Bore Diameter N/A 2.7500 in | Inside Ring Width N/A 3.0630 in | Overall Width N/A 3.0630 in |
| 00087841 | N/A NTN AELS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A AELS207-107N | Bore Diameter N/A 1.4375 in | Inside Ring Width N/A 1.0000 in | Overall Width N/A 1.6102 in |
| 03736283 | N/A NTN SNPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SNPS103RR2 | Bore Diameter N/A 1.2500 in | Inside Ring Width N/A 1.1811 in | Overall Width N/A 1.1811 in |
| 03639442 | N/A NTN NPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A NPS105RPC | Bore Diameter N/A 1.3125 in | Inside Ring Width N/A 1.0000 in | Overall Width N/A 1.5315 in |
| 03313020 | N/A NTN AS2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A AS207D1 | Bore Diameter N/A 35 mm | Inside Ring Width N/A 34 mm | Overall Width N/A 34 mm |
| 02283094 | N/A NTN UCX Series 7.4803 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UCX20-400D1 | Bore Diameter N/A 4.0000 in | Inside Ring Width N/A 4.6260 in | Overall Width N/A 4.626 in |