COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 100 of 588 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

N/A NTN UC2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC208D1 N/A 40 mm N/A 49.20 mm N/A 49.200 mm
N/A NTN ASS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A ASS205NR N/A 25 mm N/A 27 mm N/A 27 mm
N/A NTN NPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS104RPC N/A 1.2500 in N/A 1.0000 in N/A 1.5315 in
N/A NTN UC2 Series 5.5118 Inch (in) Outside Diameter Ball Insert Bearing N/A UC216-302D1 N/A 3.1250 in N/A 3.2520 in N/A 3.2520 in
N/A NTN NPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS100RPC N/A 1.0000 in N/A 0.8465 in N/A 1.2205 in
N/A NTN UC2 Series 5.9055 Inch (in) Outside Diameter Ball Insert Bearing N/A UC217-307D1 N/A 3.4375 in N/A 3.3740 in N/A 3.3740 in
N/A NTN UK3 Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK309D1 N/A 45 mm N/A 37 mm N/A 37 mm
N/A NTN UEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL210-200D1 N/A 2.0000 in N/A 1.9370 in N/A 2.4685 in
N/A NTN UCS2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS212-207LD1NR N/A 2.4375 in N/A 2.5630 in N/A 2.5630 in
N/A NTN NPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS015RRC N/A 0.9375 in N/A 0.8465 in N/A 1.2205 in
N/A NTN NPC Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A NPC008RPC N/A 0.5000 in N/A 0.7480 in N/A 1.126 in
N/A NTN UC3 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UC309-112D1 N/A 1.7500 in N/A 2.2441 in N/A 2.2441 in
N/A NTN AS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AS204D1 N/A 20 mm N/A 25 mm N/A 25 mm
N/A NTN AEL2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL208-108D1 N/A 1.5000 in N/A 1.1890 in N/A 1.7205 in
N/A NTN UCX Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX11-203D1 N/A 2.1875 in N/A 2.5630 in N/A 2.5630 in
N/A NTN SNPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS015RR N/A 0.9375 in N/A 1.0630 in N/A 1.0630 in
N/A NTN ASS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS202-010NR N/A 0.6250 in N/A 0.8661 in N/A 0.8661 in
N/A NTN A-UC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC206-102D1 N/A 1.1250 in N/A 1.5000 in N/A 1-1/2 in
N/A NTN AS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AS206-103 N/A 1.1875 in N/A 1.1417 in N/A 1.1417 in
N/A NTN UELS Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS204-012D1NR N/A 0.7500 in N/A 1.3465 in N/A 1.7205 in
N/A NTN UC2 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing N/A UC215-215D1 N/A 2.9375 in N/A 3.0630 in N/A 3.0630 in
N/A NTN UEL3 Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL311-203D1 N/A 2.1875 in N/A 2.1890 in N/A 2.8740 in
N/A NTN SNPS Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS108RR N/A 1.5000 in N/A 1.5748 in N/A 1.5748 in
N/A NTN ASS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS202-010N N/A 0.6250 in N/A 0.8661 in N/A 0.8661 in
N/A NTN UCX Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX05-100D1 N/A 1.0000 in N/A 1.5000 in N/A 1-1/2 in
76 - 100 of 588 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »