Item # |
Item Name |
Bore Diameter |
Face Diameter |
Key Width |
Outside Diameter Over Tangs |
|---|---|---|---|---|---|
| 02388160 | N/A FAG (Schaeffler) MB Series 220 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 220 mm | Face Diameter N/A 250 mm | Key Width N/A 24 mm | Outside Diameter Over Tangs N/A 292 mm |
| 02296663 | N/A FAG (Schaeffler) MB Series 110 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 110 mm | Face Diameter N/A 133 mm | Key Width N/A 12 mm | Outside Diameter Over Tangs N/A 154 mm |
| 02296668 | N/A FAG (Schaeffler) MB Series 120 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 120 mm | Face Diameter N/A 138 mm | Key Width N/A 14 mm | Outside Diameter Over Tangs N/A 164 mm |
| 00593998 | N/A FAG (Schaeffler) MB Series 160 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 160 mm | Face Diameter N/A 182 mm | Key Width N/A 18 mm | Outside Diameter Over Tangs N/A 217 mm |
| 02296670 | N/A FAG (Schaeffler) MB Series 145 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 145 mm | Face Diameter N/A 171 mm | Key Width N/A 16 mm | Outside Diameter Over Tangs N/A 202 mm |
| 02107575 | N/A FAG (Schaeffler) MB Series 30 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 30 mm | Face Diameter N/A 38 mm | Key Width N/A 5 mm | Outside Diameter Over Tangs N/A 49 mm |
| 02388158 | N/A FAG (Schaeffler) MB Series 105 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 105 mm | Face Diameter N/A 126 mm | Key Width N/A 12 mm | Outside Diameter Over Tangs N/A 145 mm |
| 02107576 | N/A FAG (Schaeffler) MB Series 55 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 55 mm | Face Diameter N/A 67 mm | Key Width N/A 8 mm | Outside Diameter Over Tangs N/A 81 mm |
| 03051144 | N/A FAG (Schaeffler) MB Series 180 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 180 mm | Face Diameter N/A 203 mm | Key Width N/A 20 mm | Outside Diameter Over Tangs N/A 242 mm |
| 02107577 | N/A FAG (Schaeffler) MB Series 70 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 70 mm | Face Diameter N/A 85 mm | Key Width N/A 8 mm | Outside Diameter Over Tangs N/A 98 mm |
| 01466790 | N/A FAG (Schaeffler) MB Series 50 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 50 mm | Face Diameter N/A 61 mm | Key Width N/A 6 mm | Outside Diameter Over Tangs N/A 74 mm |
| 00593904 | N/A FAG (Schaeffler) MB Series 90 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 90 mm | Face Diameter N/A 108 mm | Key Width N/A 10 mm | Outside Diameter Over Tangs N/A 126 mm |
| 02296665 | N/A FAG (Schaeffler) MB Series 115 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 115 mm | Face Diameter N/A 137 mm | Key Width N/A 12 mm | Outside Diameter Over Tangs N/A 159 mm |
| 02108242 | N/A FAG (Schaeffler) MB Series 17 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 17 mm | Face Diameter N/A 24 mm | Key Width N/A 4 mm | Outside Diameter Over Tangs N/A 32 mm |
| 00593984 | N/A FAG (Schaeffler) MB Series 150 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 150 mm | Face Diameter N/A 171 mm | Key Width N/A 16 mm | Outside Diameter Over Tangs N/A 205 mm |
| 04736503 | N/A FAG (Schaeffler) MB Series 35 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 35 mm | Face Diameter N/A 44 mm | Key Width N/A 6 mm | Outside Diameter Over Tangs N/A 57 mm |
| 02986516 | N/A FAG (Schaeffler) MB Series 130 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 130 mm | Face Diameter N/A 149 mm | Key Width N/A 14 mm | Outside Diameter Over Tangs N/A 175 mm |
| 02108243 | N/A FAG (Schaeffler) MB Series 20 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 20 mm | Face Diameter N/A 26 mm | Key Width N/A 4 mm | Outside Diameter Over Tangs N/A 36 mm |
| 03473283 | N/A FAG (Schaeffler) MB Series 40 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 40 mm | Face Diameter N/A 50 mm | Key Width N/A 6 mm | Outside Diameter Over Tangs N/A 62 mm |
| 02296654 | N/A FAG (Schaeffler) MB Series 10 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 10 mm | Face Diameter N/A 13.5 mm | Key Width N/A 3 mm | Outside Diameter Over Tangs N/A 21 mm |
| 03042864 | N/A FAG (Schaeffler) MB Series 45 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 45 mm | Face Diameter N/A 56 mm | Key Width N/A 6 mm | Outside Diameter Over Tangs N/A 69 mm |
| 02388159 | N/A FAG (Schaeffler) MB Series 125 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 125 mm | Face Diameter N/A 148 mm | Key Width N/A 14 mm | Outside Diameter Over Tangs N/A 170 mm |
| 04682920 | N/A FAG (Schaeffler) MB Series 100 Millimeter (mm) Bore Diameter Bearing Lock Washer | Bore Diameter N/A 100 mm | Face Diameter N/A 120 mm | Key Width N/A 12 mm | Outside Diameter Over Tangs N/A 142 mm |