Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
|---|---|---|---|---|---|
| 02393050 | N/A Climax Metal 2.0000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.0000 in | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 02393051 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 0.6250 in | Outside Diameter N/A 1.50 in | Overall Length N/A 2.2500 in | Screw Thread Size N/A 10-32 x 1/2 in |
| 02393052 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 0.7500 in | Outside Diameter N/A 1.75 in | Overall Length N/A 2.6250 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 02393053 | N/A Climax Metal 2.1250 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.1250 in | Outside Diameter N/A 2.1250 in | Overall Length N/A 3.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
| 02393054 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 0.8750 in | Outside Diameter N/A 1.8750 in | Overall Length N/A 2.8750 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 02393055 | N/A Climax Metal 2.0000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.0000 in | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 02393056 | N/A Climax Metal 2.3750 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.3750 in | Outside Diameter N/A 2.3750 in | Overall Length N/A 3.6250 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
| 02393057 | N/A Climax Metal 3.2500 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 2.0000 in | Outside Diameter N/A 3.25 in | Overall Length N/A 4.8750 in | Screw Thread Size N/A 5/16-24 x 1 in |
| 02415066 | N/A Climax Metal 3.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 2.2500 in | Outside Diameter N/A 3.50 in | Overall Length N/A 5 in | Screw Thread Size N/A 5/16-24 x 1 in |
| 06707914 | N/A Climax Metal 1.0625 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 0.3750 in | Outside Diameter N/A 1.0625 in | Overall Length N/A 1.6250 in | Screw Thread Size N/A 6-32 x 1/2 in |
| 06707915 | N/A Climax Metal 1.2500 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 0.5000 in | Outside Diameter N/A 1.25 in | Overall Length N/A 1.8750 in | Screw Thread Size N/A 8-32 x 1/2 in |
| 06707916 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 0.7500 in | Outside Diameter N/A 1.75 in | Overall Length N/A 2.6250 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 06707838 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 0.8750 in | Outside Diameter N/A 1.8750 in | Overall Length N/A 2.6250 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 06707839 | N/A Climax Metal 2.0000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.0000 in | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 04815362 | N/A Climax Metal 2.1250 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.1250 in | Outside Diameter N/A 2.1250 in | Overall Length N/A 3.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
| 07028247 | N/A Climax Metal 2.2500 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.2500 in | Outside Diameter N/A 2.2500 in | Overall Length N/A 3.3750 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
| 07028245 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 0.8750 in | Outside Diameter N/A 1.50 in | Overall Length N/A 2.2500 in | Screw Thread Size N/A 10-32 x 1/2 in |
| 07026880 | N/A Climax Metal 1.2500 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 0.5000 in | Outside Diameter N/A 1.25 in | Overall Length N/A 1.8750 in | Screw Thread Size N/A 8-32 x 1/2 in |
| 07026865 | N/A Climax Metal 2.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.5000 in | Outside Diameter N/A 2.50 in | Overall Length N/A 3-3/4 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
| 07026858 | N/A Climax Metal 2.2500 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.2500 in | Outside Diameter N/A 2.2500 in | Overall Length N/A 3.3750 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
| 07026855 | N/A Climax Metal 3.0000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.7500 in | Outside Diameter N/A 3.00 in | Overall Length N/A 4-1/2 in | Screw Thread Size N/A 5/16-24 x 1 in |
| 07026854 | N/A Climax Metal 2.3750 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.3750 in | Outside Diameter N/A 2.3750 in | Overall Length N/A 3.6250 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
| 07026721 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 0.7500 in | Outside Diameter N/A 1.75 in | Overall Length N/A 2.6250 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
| 07033818 | N/A Climax Metal 2.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.5000 in | Outside Diameter N/A 2.50 in | Overall Length N/A 3-3/4 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
| 08939483 | N/A Climax Metal 3.6250 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | Bore - Side 1 N/A 1.9375 in | Outside Diameter N/A 3.6250 in | Overall Length N/A 6 in | Screw Thread Size N/A 3/8-24 |