COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Bore - Side 1

Outside Diameter

Overall Length

Screw Thread Size

N/A Climax Metal 4.3750 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway N/A 2.4375 in N/A 4-3/8 in N/A 7-1/2 in N/A 1/2-20
N/A Climax Metal 5.1250 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway N/A 2.9375 in N/A 5.1250 in N/A 9 in N/A 1/2-20
N/A Climax Metal 6.1250 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway N/A 3.4375 in N/A 6.1250 in N/A 10-1/2 in N/A 5/8-18
N/A Climax Metal 6.8750 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway N/A 3.9375 in N/A 6.8750 in N/A 12.0000 in N/A 5/8-18
N/A Climax Metal 7.3750 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway N/A 4.4375 in N/A 7.3750 in N/A 13-1/2 in N/A 5/8-18
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2