Item # |
Item Name |
End 1 Size |
End 2 Size |
End 3 Size |
End 3 Thread Size |
|---|---|---|---|---|---|
| 01471352 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 1/4 in | End 2 Size N/A 1/4 in | End 3 Size N/A 1/4 in | End 3 Thread Size N/A |
| 00324600 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 1/4 in | End 2 Size N/A 1/4 in | End 3 Size N/A 1/4 in | End 3 Thread Size N/A |
| 01471354 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 3/8 in | End 2 Size N/A 3/8 in | End 3 Size N/A 3/8 in | End 3 Thread Size N/A |
| 00324607 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 3/8 in | End 2 Size N/A 3/8 in | End 3 Size N/A 3/8 in | End 3 Thread Size N/A |
| 01471355 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 1/2 in | End 2 Size N/A 1/2 in | End 3 Size N/A 1/2 in | End 3 Thread Size N/A |
| 00324611 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 1/2 in | End 2 Size N/A 1/2 in | End 3 Size N/A 1/2 in | End 3 Thread Size N/A |
| 01471356 | N/A Brennan 5/8 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 5/8 in | End 2 Size N/A 5/8 in | End 3 Size N/A 5/8 in | End 3 Thread Size N/A |
| 01471357 | N/A Brennan 3/4 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 3/4 in | End 2 Size N/A 3/4 in | End 3 Size N/A 3/4 in | End 3 Thread Size N/A |
| 00324620 | N/A Brennan 3/4 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 3/4 in | End 2 Size N/A 3/4 in | End 3 Size N/A 3/4 in | End 3 Thread Size N/A |
| 01471358 | N/A Brennan 7/8 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 7/8 in | End 2 Size N/A 7/8 in | End 3 Size N/A 7/8 in | End 3 Thread Size N/A |
| 01471359 | N/A Brennan 1 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 1 in | End 2 Size N/A 1 in | End 3 Size N/A 1 in | End 3 Thread Size N/A |
| 00324624 | N/A Brennan 1 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 1 in | End 2 Size N/A 1 in | End 3 Size N/A 1 in | End 3 Thread Size N/A |
| 01471360 | N/A Brennan 1-1/4 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee | End 1 Size N/A 1-1/4 in | End 2 Size N/A 1-1/4 in | End 3 Size N/A 1-1/4 in | End 3 Thread Size N/A |
| 01471362 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee | End 1 Size N/A 1/4 in | End 2 Size N/A 1/8 in | End 3 Size N/A 1/4 in | End 3 Thread Size N/A |
| 00324683 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee | End 1 Size N/A 1/4 in | End 2 Size N/A 1/8 in | End 3 Size N/A 1/4 in | End 3 Thread Size N/A |
| 01471363 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee | End 1 Size N/A 1/4 in | End 2 Size N/A 1/4 in | End 3 Size N/A 1/4 in | End 3 Thread Size N/A |
| 00324687 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee | End 1 Size N/A 1/4 in | End 2 Size N/A 1/4 in | End 3 Size N/A 1/4 in | End 3 Thread Size N/A |
| 01471365 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee | End 1 Size N/A 3/8 in | End 2 Size N/A 1/4 in | End 3 Size N/A 3/8 in | End 3 Thread Size N/A |
| 00324691 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee | End 1 Size N/A 3/8 in | End 2 Size N/A 1/4 in | End 3 Size N/A 3/8 in | End 3 Thread Size N/A |
| 01471366 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type (2 Sides) x 3/8 Inch (in) Male Pipe Rigid End Style Compression Tee | End 1 Size N/A 1/2 in | End 2 Size N/A 3/8 in | End 3 Size N/A 1/2 in | End 3 Thread Size N/A |
| 01471367 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type (2 Sides) x 1/2 Inch (in) Male Pipe Rigid End Style Compression Tee | End 1 Size N/A 1/2 in | End 2 Size N/A 1/2 in | End 3 Size N/A 1/2 in | End 3 Thread Size N/A |
| 01471370 | N/A Brennan 3/4 Inch (in) Flareless Bite-Type (2 Sides) x 3/4 Inch (in) Male Pipe Rigid End Style Compression Tee | End 1 Size N/A 3/4 in | End 2 Size N/A 3/4 in | End 3 Size N/A 3/4 in | End 3 Thread Size N/A |
| 01471371 | N/A Brennan 1 Inch (in) Flareless Bite-Type (2 Sides) x 1 Inch (in) Male Pipe Rigid End Style Compression Tee | End 1 Size N/A 1 in | End 2 Size N/A 1 in | End 3 Size N/A 1 in | End 3 Thread Size N/A |
| 01471380 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Female Pipe Rigid End Style Compression Tee | End 1 Size N/A 3/8 in | End 2 Size N/A 1/4 in | End 3 Size N/A 3/8 in | End 3 Thread Size N/A |
| 01471382 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type (2 Sides) x 3/8 Inch (in) Female Pipe Rigid End Style Compression Tee | End 1 Size N/A 1/2 in | End 2 Size N/A 3/8 in | End 3 Size N/A 1/2 in | End 3 Thread Size N/A |