Item # |
Item Name |
Roller Diameter |
Roller Material |
Roller Width |
Stud Length |
|---|---|---|---|---|---|
| 00097555 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter and 5330 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.5000 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
| 00097543 | N/A Smith Bearing 1.2500 Inch (in) Roller Diameter and 4060 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.2500 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
| 00097537 | N/A Smith Bearing 1.1250 Inch (in) Roller Diameter and 2850 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.1250 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
| 00097567 | N/A Smith Bearing 1.7500 Inch (in) Roller Diameter and 7600 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.7500 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 0.7500 in |
| 00097549 | N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and 4060 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.3750 in | Roller Material N/A Steel | Roller Width N/A 0.7500 in | Stud Length N/A 1.2500 in |
| 00097561 | N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and 5330 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.6250 in | Roller Material N/A Steel | Roller Width N/A 0.875 in | Stud Length N/A 1.5000 in |
| 00097573 | N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and 7600 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.8750 in | Roller Material N/A Steel | Roller Width N/A 1 in | Stud Length N/A 1.7500 in |
| 00097531 | N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and 2850 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 1.0000 in | Roller Material N/A Steel | Roller Width N/A 0.625 in | Stud Length N/A 1.0000 in |
| 00097501 | N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and 970 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.5000 in | Roller Material N/A Steel | Roller Width N/A 0.3750 in | Stud Length N/A 0.6250 in |
| 00097590 | N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 2.5000 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
| 00097585 | N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and 10050 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 2.2500 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
| 00097595 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 2.7500 in | Roller Material N/A Steel | Roller Width N/A 1.5000 in | Stud Length N/A 2.2500 in |
| 00097579 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10050 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 2.0000 in | Roller Material N/A Steel | Roller Width N/A 1.2500 in | Stud Length N/A 2.0000 in |
| 02108688 | N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and 29660 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 3.5000 in | Roller Material N/A Steel | Roller Width N/A 2.0000 in | Stud Length N/A 2.7500 in |
| 00097605 | N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 3.2500 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |
| 00097600 | N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 3.0000 in | Roller Material N/A Steel | Roller Width N/A 1.7500 in | Stud Length N/A 2.5000 in |
| 00097519 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.7500 in | Roller Material N/A Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
| 00097510 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1210 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.6250 in | Roller Material N/A Steel | Roller Width N/A 0.4375 in | Stud Length N/A 0.7500 in |
| 00097525 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 0.8750 in | Roller Material N/A Steel | Roller Width N/A 0.5000 in | Stud Length N/A 0.8750 in |
| 06222035 | N/A Smith Bearing 47 Millimeter (mm) Roller Diameter and 39000 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | Roller Diameter N/A 47 mm | Roller Material N/A Steel | Roller Width N/A 24 mm | Stud Length N/A 40.50 mm |