Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09362785 | N/A PCI Procal Inc. PTRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.6300 in |
| 09362787 | N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |
| 04304474 | N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
| 03810456 | N/A PCI Procal Inc. PTRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.6300 in |
| 07147712 | N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
| 08668614 | N/A PCI Procal Inc. MPTRE Series 40 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 2649.438 lbf | Radial Static Load Capacity N/A 1393.258 lbf | Roller Diameter N/A 40 mm | Roller Width N/A 26 mm |
| 09362826 | N/A PCI Procal Inc. MPTRE Series 62 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 4658.876 lbf | Radial Static Load Capacity N/A 3010.787 lbf | Roller Diameter N/A 62 mm | Roller Width N/A 42.40 mm |
| 09362827 | N/A PCI Procal Inc. MPTRE Series 62 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 4658.876 lbf | Radial Static Load Capacity N/A 3010.787 lbf | Roller Diameter N/A 62 mm | Roller Width N/A 42.40 mm |
| 09362828 | N/A PCI Procal Inc. MPTRE Series 72 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 10853.933 lbf | Radial Static Load Capacity N/A 7629.213 lbf | Roller Diameter N/A 72 mm | Roller Width N/A 42.40 mm |
| 09362833 | N/A PCI Procal Inc. MPTRE Series 100 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14292.135 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 100 mm | Roller Width N/A 50.40 mm |
| 08089515 | N/A PCI Procal Inc. MPTRE Series 150 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 35730.337 lbf | Radial Static Load Capacity N/A 55955.056 lbf | Roller Diameter N/A 150 mm | Roller Width N/A 74.40 mm |
| 07147785 | N/A PCI Procal Inc. PXRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 07147797 | N/A PCI Procal Inc. PXRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09362832 | N/A PCI Procal Inc. MPTRE Series 100 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14292.135 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 100 mm | Roller Width N/A 50.40 mm |
| 09362834 | N/A PCI Procal Inc. MPTRE Series 125 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 35730.337 lbf | Radial Static Load Capacity N/A 58359.551 lbf | Roller Diameter N/A 125 mm | Roller Width N/A 74.40 mm |
| 09362818 | N/A PCI Procal Inc. MPTRE Series 26 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 955.056 lbf | Radial Static Load Capacity N/A 478.652 lbf | Roller Diameter N/A 26 mm | Roller Width N/A 19.2 mm |
| 09362819 | N/A PCI Procal Inc. MPTRE Series 30 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 955.056 lbf | Radial Static Load Capacity N/A 478.652 lbf | Roller Diameter N/A 30 mm | Roller Width N/A 19.2 mm |
| 09362820 | N/A PCI Procal Inc. MPTRE Series 32 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 1229.213 lbf | Radial Static Load Capacity N/A 638.202 lbf | Roller Diameter N/A 32 mm | Roller Width N/A 21.20 mm |
| 09362821 | N/A PCI Procal Inc. MPTRE Series 35 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 1229.213 lbf | Radial Static Load Capacity N/A 638.202 lbf | Roller Diameter N/A 35 mm | Roller Width N/A 21.20 mm |
| 09362823 | N/A PCI Procal Inc. MPTRE Series 47 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 2649.438 lbf | Radial Static Load Capacity N/A 1393.258 lbf | Roller Diameter N/A 47 mm | Roller Width N/A 26 mm |
| 09362824 | N/A PCI Procal Inc. MPTRE Series 50 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3622.472 lbf | Radial Static Load Capacity N/A 2134.831 lbf | Roller Diameter N/A 50 mm | Roller Width N/A 38.40 mm |
| 09362825 | N/A PCI Procal Inc. MPTRE Series 52 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3622.472 lbf | Radial Static Load Capacity N/A 2134.831 lbf | Roller Diameter N/A 52 mm | Roller Width N/A 32 mm |
| 09362829 | N/A PCI Procal Inc. MPTRE Series 76 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14292.135 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 76 mm | Roller Width N/A 50.40 mm |
| 09362830 | N/A PCI Procal Inc. MPTRE Series 80 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14292.135 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 80 mm | Roller Width N/A 50.40 mm |
| 09362831 | N/A PCI Procal Inc. MPTRE Series 85 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14292.135 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 85 mm | Roller Width N/A 50.40 mm |