Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 03031536 | N/A PCI Procal Inc. MPTRE Series 90 Millimeter (mm) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14292.135 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 90 mm | Roller Width N/A 50.40 mm |
| 07377891 | N/A PCI Procal Inc. NPTRE Series 1.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.0000 in | Roller Width N/A 0.7510 in |
| 09362710 | N/A PCI Procal Inc. NPTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.1250 in | Roller Width N/A 0.7510 in |
| 06620381 | N/A PCI Procal Inc. NPTRE Series 1.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.8100 in |
| 09362711 | N/A PCI Procal Inc. NPTRE Series 1.3750 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.8100 in |
| 06964937 | N/A PCI Procal Inc. NPTRE Series 1.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 09362712 | N/A PCI Procal Inc. NPTRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 09362713 | N/A PCI Procal Inc. NPTRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.6300 in |
| 09362714 | N/A PCI Procal Inc. NPTRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.6300 in |
| 09362715 | N/A PCI Procal Inc. NPTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |
| 09362716 | N/A PCI Procal Inc. NPTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.6300 in |
| 09362717 | N/A PCI Procal Inc. NPTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
| 09362718 | N/A PCI Procal Inc. NPTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
| 09362719 | N/A PCI Procal Inc. NPTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
| 09362720 | N/A PCI Procal Inc. NPTRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 1.9400 in |
| 09362744 | N/A PCI Procal Inc. NPXRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 09362745 | N/A PCI Procal Inc. NPXRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 09362746 | N/A PCI Procal Inc. NPXRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 09362747 | N/A PCI Procal Inc. NPXRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 09362748 | N/A PCI Procal Inc. NPXRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09362749 | N/A PCI Procal Inc. NPXRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09362750 | N/A PCI Procal Inc. NPXRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09362751 | N/A PCI Procal Inc. NPXRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09362752 | N/A PCI Procal Inc. NPXRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09362699 | N/A PCI Procal Inc. PDCE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |